feedback
Rate this webpage
Need
Support?

MT9P006: CMOS Image Sensor, 5 MP, 1/2.5"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications
  • Security
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9P006I12STCUD-GEVK
5 MP 1/2.5" CIS DK
MT9P006I12STCUH-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" CSP CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9P006I12STCU-DP Active
Pb-free
Halide free
MT9P006, Dry Pack with Protective Film ILCC-48 847AH 4 260 Tray JEDEC 2400 Contact Sales Office
MT9P006I12STCU-DP1 Active
Pb-free
Halide free
MT9P006, Dry Pack with Protective Film (single tray) ILCC-48 847AH 4 260 Tray JEDEC 240 Contact Sales Office
MT9P006I12STCU-DR Active
Pb-free
Halide free
MT9P006, Dry Pack without Protective Film ILCC-48 847AH 4 260 Tray JEDEC 2400 Contact Sales Office
MT9P006I12STCU-DR1 Active
Pb-free
Halide free
MT9P006, Dry Pack without Protective Film (single tray) ILCC-48 847AH 4 260 Tray JEDEC 240 Contact Sales Office
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 240
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9P006I12STCU-DP  
Pb
H
 Active   
CMOS
5
15
1/2.5 inch
Electronic Rolling
2.2 x 2.2
Parallel
Bayer Color
ILCC-48
MT9P006I12STCU-DP1  
Pb
H
 Active   
CMOS
5
15
1/2.5 inch
Electronic Rolling
2.2 x 2.2
Parallel
Bayer Color
ILCC-48
MT9P006I12STCU-DR  
Pb
H
 Active   
CMOS
5
15
1/2.5 inch
Electronic Rolling
2.2 x 2.2
Parallel
Bayer Color
ILCC-48
MT9P006I12STCU-DR1  
Pb
H
 Active   
CMOS
5
15
1/2.5 inch
Electronic Rolling
2.2 x 2.2
Parallel
Bayer Color
ILCC-48
Case Outlines
847AH   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.