MT9M021: CMOS Image Sensor, Digital, Global Shutter,1.2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior performance.The sensor integrates ON Semiconductor’s smallest, high performance global shutter technology for high speed image capture into a 1/3-inch optical format high definition (HD) device. The 3.75-micron global shutter pixel with exceptional low light performance can stop action without the artifacts typically associated with conventional rolling shutter pixels.
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (5) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9M021IA3XTMZH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA GS CIS HB | ||
MT9M031I12STCH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
MT9M031I12STMH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
MT9M031I12STMZH-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9M021IA3XTC-DPBR | Lifetime |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tray JEDEC | 2600 |
|
||||||||
MT9M021IA3XTC-DPBR1 | Lifetime |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tray JEDEC | 260 | |||||||||
MT9M021IA3XTC-DRBR | Lifetime |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tray JEDEC | 260 |
|
||||||||
MT9M021IA3XTM-DPBR | Active |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
MT9M021IA3XTM-DRBR | Lifetime |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tray JEDEC | 2600 |
|
||||||||
MT9M021IA3XTMZ-DPBR | Active |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
MT9M021IA3XTMZ-DRBR | Active |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
MT9M021IA3XTMZ-TPBR | Active |
|
MT9M021 | IBGA-63 | 503AQ | 4 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
MT9M031I12STC-DPBR | Active |
|
MT9M021 | ILCC-48 | 847AJ | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
MT9M031I12STC-DPBR1 | Active |
|
MT9M021 | ILCC-48 | 847AJ | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
MT9M031I12STC-DRBR | Active |
|
MT9M021 | ILCC-48 | 847AJ | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
MT9M031I12STM-DPBR | Active |
|
MT9M021 | ILCC-48 | 847AJ | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
MT9M031I12STM-DRBR | Active |
|
MT9M021 | ILCC-48 | 847AJ | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
MT9M031I12STM-DRBR1 | Active |
|
MT9M021 | ILCC-48 | 847AJ | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
MT9M031I12STMZ-DRBR | Obsolete |
|
MT9M021 | ILCC-48 | 847AJ | 4 | 260 | Tray JEDEC | 2400 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 1,820 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 2,915 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9M021IA3XTM-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
MT9M021IA3XTMZ-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
MT9M021IA3XTMZ-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
MT9M021IA3XTMZ-TPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
MT9M031I12STC-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M031I12STC-DPBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M031I12STC-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M031I12STM-DPBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
Mono
ILCC-48
MT9M031I12STM-DRBR
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
Mono
ILCC-48
MT9M031I12STM-DRBR1
Pb
A
H
P
Active
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
Mono
ILCC-48
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.