feedback
Rate this webpage
Need
Support?

KAI-04022: Interline Transfer CCD Image Sensor, 4.2 MP

Datasheet: 2048 (H) X 2048 (V) INTERLINE CCD IMAGE SENSOR
Rev. 2 (530kB)
Product Overview
»View Material Composition
» Product Change Notification
This product is not recommended for new designs

The KAI-04022 Image Sensor is a high- performance 4-million pixel sensor designed for a wide range of medical, scientific and machine vision applications. The 7.4 µm square pixels with microlenses provide high sensitivity and the large full well capacity results in high dynamic range. The two high-speed outputs and binning capabilities allow for 16-50 frames per second (fps) video rate for the progressively scanned images. The vertical overflow drain structure provides antiblooming protection and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag and low smear.

Features
 
  • High resolution
  • High sensitivity
  • High dynamic range
  • Low noise architecture
  • High frame rate
  • Binning capability for higher frame rate
  • Electronic shutter
Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Scientific
  • Surveillance
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KAI-04022-AAA-CR-BA Last Shipments
Pb-free
Halide free
KAI-04022, Monochrome, No Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade CDIP-34 125BJ NA JWLCS 1  
KAI-04022-ABA-CD-BA Last Shipments
Pb-free
Halide free
KAI-04022, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CDIP-34 125BJ NA JWLCS 1  
KAI-04022-ABA-CR-BA Last Shipments
Pb-free
Halide free
KAI-04022, Monochrome, Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (two sides), Standard Grade CDIP-34 125BJ NA JWLCS 1  
KAI-04022-FBA-CD-BA Last Shipments
Pb-free
Halide free
KAI-04022, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CDIP-34 125BJ NA JWLCS 1  
KAI-04022-FBA-CR-BA Last Shipments
Pb-free
Halide free
KAI-04022, Gen2 Color (Bayer RGB), Telecentric Microlens, CERDIP Package (sidebrazed pins), Taped Clear Cover Glass with AR coating (both sides), Standard Grade CDIP-34 125BJ NA JWLCS 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 7
Market Leadtime (weeks) : Contact Factory
Case Outlines
125BJ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.