ARX3A0: CMOS Image Sensor, Ultra-Low-Power, 560 x 560, 360 fps
|
|
»View Material Composition
» Product Change Notification |
The ARX3A0 is a breakthrough CMOS imaging sensor. Designed to be ultra-miniature (1/10th inch optical format) and ultra-low-power, the ARX3A0 brings new options to IoT device , drones and robotics. The product has an innovative super low power mode which draws less than 3.2 mW while active, and can detect motion or changes in lighting conditions and wake the rest of the system up. With its high frame rate of 360 frames per second (fps), the ARX3A0 can behave like a global shutter sensor in many circumstances, while still having all the benefits of power, size and performance of a 2.2 µm rolling shutter pixel.
Evaluation Tools
An evaluation kit and our industry-leading DevWare evaluation software are available by contacting your local ON Semiconductor sales representative.Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (8) | Videos (7) |
Application Notes (1) | Evaluation Board Documents (9) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ARX3A0CSSC28SMKAH3-GEVB | Active |
|
0.3MP 1/10.3 CIS SOC RGB 28DEG CRA CSP Demo3 HB | ||
ARX3A0CSSM00SMKAH3-GEVB | Active |
|
0.3MP 1/10.3 CIS SOC MONO CSP Demo3 HB | ||
IAS1MOD-ARX3A0CSSM050110-GEVB | Active |
|
ARX3A0 Mono 65° DFOV IAS Module, 1/10.3-inch, 0.3 Mp Rolling Shutter Prototype | ||
SECO-RSL10-CAM-GEVB | Active |
|
RSL10 Smart Shot Camera |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ARX3A0CSSC28SMD20 |
Active ![]() |
|
ARX3A0, 0.3MP Color 28 Degree CRA die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
ARX3A0CSSC28SMKA0-CR-E | Active |
|
ARX3A0, 0.3MP Color 28 Degree CRA CSP Package with No Protective Film Engineering Samples | ODCSP-35 | 570CM | 4 | 245 | Contact Sales Office
|
||||||||||
ARX3A0CSSM00SMD20 | Active |
|
ARX3A0, 0.3MP Mono 0 Dgree CRA Die | NA | MTFRM | 1 | Contact Sales Office | |||||||||||
ARX3A0CSSM00SMKA0-CR-E | Active |
|
ARX3A0, 0.3MP Mono 0 Dgree CRA CSP Package with No Protective Film Engineering Samples | ODCSP-35 | 570CM | 4 | 245 | CTRAY | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ARX3A0CSSC28SMD20
Pb
A
H
P
Active

CMOS
360
1/10 inch
Electronic Rolling
2.2 x 2.2
MIPI
RGB
ARX3A0CSSC28SMKA0-CR-E
Pb
A
H
P
Active
CMOS
360
1/10 inch
Electronic Rolling
2.2 x 2.2
MIPI
RGB
ODCSP-35
ARX3A0CSSM00SMD20
Pb
A
H
P
Active
CMOS
360
1/10 inch
Electronic Rolling
2.2 x 2.2
MIPI
Mono
ARX3A0CSSM00SMKA0-CR-E
Pb
A
H
P
Active
CMOS
360
1/10 inch
Electronic Rolling
2.2 x 2.2
MIPI
Mono
ODCSP-35
Case Outlines
570CM
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.