AR1820HS: CMOS Image Sensor, 18 MP, 1/2.3"
|
|
»View Material Composition
» Product Change Notification |
The AR1820HS is an 18 megapixel, 1/2.3-inch format, 1.25 um pixel sensor using ON Semiconductor’s A-PixHS™ BSI technology. With a variety of operating modes, the AR1820HS can dynamically optimize resolution, low-light and frame rate for environmental conditions. For example, the camera could run in full 18 megapixel resolution at 24 fps under high-light conditions, and switch to a 2:1 summing and 2:1 binning at 1080p 60 frames-per-second mode for superb low-light performance under darker conditions. With high resolution and frame rates, and a variety of flexible modes, the AR1820HS sensor is excellent for many applications such as surveillance, sports cameras and mobile handsets.
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR1820HSSC00SHQAH3-GEVB | Active |
|
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB | ||
AR1820HSSC12SHQAH3-GEVB | Active |
|
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB | ||
AR1820HSSC31SMEAH3-GEVB | Active |
|
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR1820HSSC00SHEA0-DP1 | Active |
|
AR1820HS, Color 0 deg CRA iBGA with Protective Film Tray | IBGA-60 | 503AC | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
AR1820HSSC00SHEA0-DR | Active |
|
AR1820HS, Color 0 deg CRA iBGA with No Protective Film Tray | IBGA-60 | 503AC | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR1820HSSC12SHEA0-DP | Active |
|
AR1820HS, Color 12 deg CRA iBGA with Protective Film Tray | IBGA-60 | 503AC | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR1820HSSC12SHEA0-DP1 | Active |
|
AR1820HS, Color 12 deg CRA iBGA with Protective Film Tray Low MOQ | IBGA-60 | 503AC | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR1820HSSC12SHEA0-DR | Active |
|
AR1820HS, Color 12 deg CRA iBGA with No Protective Film Tray | IBGA-60 | 503AC | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR1820HSSC12SHEA0-DR1 | Active |
|
AR1820HS, Color 12 deg CRA iBGA with No Protective Film Tray Low MOQ | IBGA-60 | 503AC | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
AR1820HSSC12SMD20 | Active |
|
AR1820HS, Color 12 deg CRA Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR1820HSSC31SMD20 | Obsolete |
|
AR1820HS, Color 31 deg CRA Bare Die | NA | MTFRM | 1 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR1820HSSC00SHEA0-DP1
Pb
A
H
P
Active
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC00SHEA0-DR
Pb
A
H
P
Active
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DP
Pb
A
H
P
Active
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DP1
Pb
A
H
P
Active
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DR
Pb
A
H
P
Active
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SHEA0-DR1
Pb
A
H
P
Active
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
IBGA-60
AR1820HSSC12SMD20
Pb
A
H
P
Active
CMOS
18.1
24
1/2.3 inch
Electronic Rolling
1.25 x 1.25
HiSPi™
MIPI
RGB
Case Outlines
503AC
Support |