AR1335: CMOS Image Sensor, 13 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
The AR1335 is a 1/3.2-inch CMOS active-pixel digital image sensor with a pixel array of 4208H x 3120V. The AR1335 digital image sensor, features breakthrough 1.1µm pixel technology that delivers superior low-light image quality through leading sensitivity, quantum efficiency and linear full well. This allows image quality that rivals digital still cameras. With a sensor architecture focused on low power and a high Chief Ray Angle (CRA) for low Z-heights, the AR1335 is ideal for smartphone and other mobile device applications. It incorporates sophisticated on-chip camera functions such as windowing, mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two-wire serial interface. The AR1335 sensor can generate full resolution image at up to 30 frames per second (fps) and supports advanced video modes including 4K 30fps, 1080P 60fps and 720P 120fps.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Application Notes (1) | Evaluation Board Documents (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR1335CSSC32SMFAH3-GEVB | Active |
|
13 MP Largan 9611A 1/3" LBGA CIS HB | ||
IAS1MOD-AR1335CSSC080110-GEVB | Active |
|
AR01335 Color Auto Focus 74.4° DFOV IAS Module, 1/3.2-inch, 13 Mp, Rolling Shutter, Prototype |
Availability & Samples
|
Specifications
|
Application Diagram
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR1335CSSC11SMD20 | Active |
|
AR1335, Color 11 deg CRA Bare Die 200u thick | NA | MTFRM | 1 | Contact Sales Office | |||||||||||
AR1335CSSC11SMKA0-CP1 | Active |
|
AR1335, CSP 11deg CRA with protective film Low MOQ | ODCSP-63 | 570BU | 4 | 245 | CTRAY | 300 | Contact Sales Office | ||||||||
AR1335CSSC11SMKA0-CP2 | Active |
|
AR1335, CSP 11deg CRA with protective film MOQ = 5 | ODCSP-63 | 570BU | 4 | 245 | CTRAY | 5 | Contact Sales Office | ||||||||
AR1335CSSC32SMD20 | Active |
|
AR1335, Color 32 deg Bare Die 200um thick | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR1335CSSM11SMD20 | Active |
|
AR1335, Mono 11 degree CRA Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 10,315 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR1335CSSC11SMD20
Pb
A
H
P
Active
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
AR1335CSSC11SMKA0-CP1
Pb
A
H
P
Active
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
ODCSP-63
AR1335CSSC11SMKA0-CP2
Pb
A
H
P
Active
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
ODCSP-63
AR1335CSSC32SMD20
Pb
A
H
P
Active
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
RGB
AR1335CSSM11SMD20
Pb
A
H
P
Active
CMOS
13
30
1/3.2 inch
Electronic Rolling
1.1 x 1.1
MIPI
Mono
Case Outlines
570BU
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.