feedback
Rate this webpage
Need
Support?

AR0835: CMOS Image Sensor, 8 MP, 1/3"

Datasheet: AR0835HS 1/3.2-Inch 8 Mp CMOS Digital Image Sensor
Rev. 4 (394kB)
Product Overview
»View Material Composition
» Product Change Notification
The AR0835 image sensor is a 1/3.2" optical format 1.4-micron pixel sensor with the speed to capture the its full 8 MP sensor resolution at a rapid 42 frames per second and 1080P video at 60fps. A-PixHS(tm) technology brings together ON Semiconductor's second generation backside illuminated (BSI) pixel technology and an advanced high speed sensor architecture to enable a number of innovative features. It is designed to enable low z-height camera modules to meet OEM and mobile device manufacturers' needs.
Features
 
  • High Dynamic Range
Applications
  • Mobile
Technical Documentation & Design Resources
Software (3) Package Drawings (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0835HS3C12SUAAH3-GEVB Active
Pb-free
8 MP 1/3" CIS HB
AR0835HS3C12SUAAH-GEVB
8 MP 1/3" CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0835HS3C12SUAA0-DP Active
Pb-free
Halide free
AR0835, Dry Pack with Protective Film CLCC-48 848AJ 4 260 Tray JEDEC 2400 Contact Sales Office
AR0835HS3C12SUAA0-DR Active
Pb-free
Halide free
AR0835, Dry Pack without Protective Film CLCC-48 848AJ 4 260 Tray JEDEC 2400 Contact Sales Office
AR0835HS3C12SUAA0-DR-E Obsolete
Pb-free
Halide free
AR0835 CLCC-48 848AJ 4 260 Tray JEDEC 1  
AR0835HS4C12SUD60 Active
Pb-free
Halide free
AR0835 NA MTFRM 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4,040
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0835HS3C12SUAA0-DP  
Pb
H
 Active   
CMOS
8
42
1/3.2 inch
Electronic Rolling
1.4 x 1.4
-
RGB
CLCC-48
AR0835HS3C12SUAA0-DR  
Pb
H
 Active   
CMOS
8
42
1/3.2 inch
Electronic Rolling
1.4 x 1.4
-
RGB
CLCC-48
AR0835HS4C12SUD60  
Pb
H
 Active   
CMOS
8
42
1/3.2 inch
Electronic Rolling
1.4 x 1.4
-
RGB
Case Outlines
848AJ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.