AR0522: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement
|
|
»View Material Composition
» Product Change Notification |
The AR0522 is a 1/2.5−inch CMOS digital image sensor with an active−pixel array of 2592 (H) x 1944 (V). It captures images in either linear or high dynamic range modes with a rolling−shutter readout, and includes sophisticated camera functions such as binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range performance, with line interleaved T1/T2 read out to support off chip HDR in an ISP chip. The AR0522 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for wide range of applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Package Drawings (1) | Videos (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0522SRSC09SURA0-DP | Active |
|
AR0522, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack with protective film | PLCC-52 | 776AW | 4 | 260 | Tray JEDEC | 1680 | Contact Sales Office
|
||||||||
AR0522SRSC09SURA0-DR | Active |
|
AR0522, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack | PLCC-52 | 776AW | 4 | 260 | Tray JEDEC | 1680 | Contact Sales Office | ||||||||
AR0522SRSM09SURA0-DP | Active |
|
AR0522, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack with protective film | PLCC-52 | 776AW | 4 | 260 | Tray JEDEC | 1680 | Contact Sales Office
|
||||||||
AR0522SRSM09SURA0-DR | Active |
|
AR0522, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack | PLCC-52 | 776AW | 4 | 260 | Tray JEDEC | 1680 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0522SRSC09SURA0-DP
Pb
A
H
P
Active
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
RGB
PLCC-52
AR0522SRSC09SURA0-DR
Pb
A
H
P
Active
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
RGB
PLCC-52
AR0522SRSM09SURA0-DP
Pb
A
H
P
Active
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
Mono
PLCC-52
AR0522SRSM09SURA0-DR
Pb
A
H
P
Active
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
Mono
PLCC-52
Case Outlines
776AW
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.