feedback
Rate this webpage
Need
Support?

AR0331: CMOS Image Sensor, 3 MP, 1/3"

Datasheet: 1/3-Inch 3.1 Mp/Full HD Digital Image Sensor
Rev. 14 (490kB)
Product Overview
»View Material Composition
» Product Change Notification
The 3.1-megapixel sensor was created to meet the needs of the growing full HD video-centric surveillance market with the exceptional performance of the new 2.2-micron pixel sensor featuring ON Semiconductor™ A-Pix™ technology. The AR0331 targets the mainstream 1/3-inch optical format surveillance camera market with excellent image quality. The sensor provides surveillance camera manufacturers with a performance upgrade to current 3-megapixel sensor designs with a best-in-class feature set to combining full HD video with wide dynamic range (WDR) capability and built-in adaptive local tone mapping. The new sensor provides HD video of up to 1080p at 60 fps employing advanced binning techniques to enable the sensors' sub 1-lux low light performance. The second HD image sensor in ON Semiconductor's surveillance portfolio, like the MT9M033 (720p/60fps), the AR0331 image sensor's low light and dynamic range capabilities enable a surveillance camera to capture HD video in the most challenging environments.
Features
 
  • High Dynamic Range
Applications
  • Security
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0331SRSC00SHCAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB
AR0331SRSC00SUCAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB
AR0331SRSC00XUEAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iBGA CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0331SRSC00SHCA0-DPBR Active
Pb-free
Halide free
AR0331 ILCC-48 847AG 4 260 Tray JEDEC 2400 Contact Sales Office
AR0331SRSC00SHCA0-DRBR Active
Pb-free
Halide free
AR0331 ILCC-48 847AG 4 260 Tray JEDEC 2400 Contact Sales Office
AR0331SRSC00SHCA0-DRBR1 Active
Pb-free
Halide free
AR0331 ILCC-48 847AG 4 260 Tray JEDEC 240 Contact Sales Office
AR0331SRSC00SUCA0-DPBR Active
Pb-free
Halide free
AR0331 ILCC-48 847AG 4 260 Tray JEDEC 2400 Contact Sales Office
AR0331SRSC00SUCA0-DPBR1 Active
Pb-free
Halide free
AR0331 ILCC-48 847AG 4 260 Tray JEDEC 240 Contact Sales Office
AR0331SRSC00SUCA0-DRBR Active
Pb-free
Halide free
AR0331 ILCC-48 847AG 4 260 Tray JEDEC 2400 Contact Sales Office
AR0331SRSC00SUCA0-DRBR1 Active
Pb-free
Halide free
AR0331 ILCC-48 847AG 4 260 Tray JEDEC 240 Contact Sales Office
AR0331SRSC00XUEE0-DPBR Active
Pb-free
Halide free
AR0331 IBGA-63 503AM 4 260 Tray JEDEC 2400 Contact Sales Office
AR0331SRSC00XUEE0-DRBR Active
Pb-free
Halide free
AR0331 IBGA-63 503AM 4 260 Tray JEDEC 2400 Contact Sales Office
AR0331SRSC00XUEE0-DRBR1 Active
Pb-free
Halide free
AR0331 IBGA-63 503AM 4 260 Tray JEDEC 240 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 2,400
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 2,400
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 344
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 53
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0331SRSC00SHCA0-DPBR  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
HiSPi™
Bayer Color
ILCC-48
AR0331SRSC00SHCA0-DRBR  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
HiSPi™
Bayer Color
ILCC-48
AR0331SRSC00SHCA0-DRBR1  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
HiSPi™
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DPBR  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DPBR1  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DRBR  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DRBR1  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00XUEE0-DPBR  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
IBGA-63
AR0331SRSC00XUEE0-DRBR  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
IBGA-63
AR0331SRSC00XUEE0-DRBR1  
Pb
H
 Active   
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
IBGA-63
Case Outlines
847AG    503AM   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.