feedback
Rate this webpage
Need
Support?

AP0102AT: Image Signal Processor, 1 MP

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
AP0102AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0102AT supports 185-degree fisheye lens distortion correction, perspective correction and multiple view options such as split side view, triptych and trailer hitch. This co-processor works with ON Semiconductor's AR0132AT, AR0140AT and AR0136AT HDR automotive sensors, and is ideal for digital rear view cameras.
Features
 
  • HDR
Applications
  • Automotive
Technical Documentation & Design Resources
Package Drawings (1) Videos (11)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MARS1-AP0102AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AP0102AT2L00XPGA0-DR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AP0102AT VFBGA-100 138AH 3 260 Tray JEDEC 2600 Contact Sales Office
AP0102AT2L00XPGA0-TR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AP0102AT VFBGA-100 138AH 3 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Frame Rate (fps)
Video
Output Format
Compatible Sensors
Package Type
AP0102AT2L00XPGA0-DR  
Pb
A
H
P
 Active   
45
1080p/30 fps
1.2 MP/45 fps
720p/60 fps
RGB565
RGB888
YUV
AR0132AT
AR0136AT
AR0140AT
AR0231
VFBGA-100
AP0102AT2L00XPGA0-TR  
Pb
A
H
P
 Active   
45
1080p/30 fps
1.2 MP/45 fps
720p/60 fps
RGB565
RGB888
YUV
AR0132AT
AR0136AT
AR0140AT
VFBGA-100
Case Outlines
138AH   
Previously Viewed Products
Clear List

Featured Video
Autonomous Driving in LFM and HDR Situations | On the Road
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.