feedback
Rate this webpage
Need
Support?

SPSXT002FOM: Smart Passive Sensor Tag - Temperature

Datasheet: Smart Passive Sensor for Temperature Sensing
Rev. 0 (104kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor’s temperature sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of temperature in a variety of applications where size and accessibility is at a premium. The temperature sensor tag is specifically designed for the passive sensing of temperature on all metal surfaces. The tag digitizes sensed temperature information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor offers many benefits for deployment in industrial predictive maintenance and facilities management.
Features   Benefits
     
  • Single IC, Smart Passive Sensing
 
  • Low total sensor cost
  • Small Form Factor Packages
   
  • On-metal Temperature Sensing
   
  • On-chip RSSI Sensor
   
  • 64 bit TID and 128 bit EPC + 192 Bit User Defined Memory
   
  • EPC Class 1 Gen 2 v.2.0.1 ISO 18000-6C Compliant
   
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
   
Applications   End Products
  • Industrial Predictive Maintenance
  • Facilities Management
 
  • Predictive Maintenance Solutions
Technical Documentation & Design Resources
Software (1) Package Drawings (1)
Tutorials (1) Videos (9)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SPS1T002FOM Active
Pb-free
Halide free
SPSXT002FOM, Smart Passive Sensor Tag - Temperature RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $6.9998
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Sensing Function
Frequency Band
Attach Material
Package Type
SPS1T002FOM  
 $6.9998 
Pb
H
 Active   
Temperature
FCC
Metal
RF Tag 165.7x20mm
Case Outlines
888AJ   
Previously Viewed Products
Clear List

Featured Video
Proximity, Temperature, Moisture, and Fluid Level Detection Real Time SPS Demonstration
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.