feedback
Rate this webpage
Need
Support?

SPSPRDA2-P: UHF Antenna for Smart Passive Sensors

Datasheet: UHF Planar Antenna
Rev. 0 (601kB)
Product Overview
»View Material Composition
» Product Change Notification
SPSPRDA2-P is an elliptically polarized, planar UHF antenna with a RP-SMA jack termination. Mounting holes and adhesive mounting options are provided for attaching this antenna to a metal surface. This antenna is compatible with SPS tags operating in both the 866-868MHz and 902-928MHz bands.
Features
 
  • Small Form Factor
  • Elliptical Polarization
  • Multiple mounting options supported
Applications
  • Data Centers
  • Industrial Predictive Maintenance
  • Facilities Management
  • Medical
  • Cold Chain Logistics
  • Livestock/Agriculture
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SPSDEVK1-PET-GEVK Active
Pb-free
SPSDEVK1-PET-GEVK: Smart Passive Sensor Development Kit
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SPSPRDA2-P Active
Pb-free
Halide free
SPSPRDA2-P, UHF Planar Antenna for Smart Passive Sensors ANTENNA-SERVER RACK 889AA NA Bulk Box 32 $59.9985
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Sensing Function
Frequency Band
Attach Material
Package Type
SPSPRDA2-P  
 $59.9985 
Pb
H
 Active   
ANTENNA-SERVER RACK
Case Outlines
889AA   
Previously Viewed Products
Clear List

Featured Video
Proximity, Temperature, Moisture, and Fluid Level Detection Real Time SPS Demonstration
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.