feedback
Rate this webpage
Need
Support?

SPS1M: On-metal Smart Passive Sensor Tag - Moisture

Datasheet: Battery Free Wireless Sensor
Rev. P3 (42kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor’s moisture sensing family of Smart Passive Sensors are UHF RFID wireless sensors that allow the passive sensing of moisture in a variety of applications where size and accessibility is at a premium. The moisture level detection sensor tag is specifically designed for the passive sensing of moisture on various surfaces and finished goods such as plastics, wood, and plaster. The tag digitizes sensed moisture detection/level information which can be read by a standard UHF RFID Gen 2 compliant reader. This Smart Passive Sensor can greatly enhance the reliability of the end product and offers many benefits for deployment in industrial settings.
Features
 
  • Single IC Wireless, Passive Moisture Sensing
  • Small form factor package: 89 x 24 mm
  • 64 bit TID and 128bit EPC + 144 bit User Defined Memory
  • EPC Class 1 Gen 2 v.2.0.0 ISO 18 000−6C Compliant
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
Applications   End Products
  • Leak Detection
  • On-metal Moisture Sensing
 
  • Automotive Vehicle Assembly Lines
  • Industrial Enclosures
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SPS1M001A Obsolete
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Bulk Bag 500  
SPS1M001A-01 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-02 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-03 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-04 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-05 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-06 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-07 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-08 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-09 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
SPS1M001A-10 Lifetime
Pb-free
Halide free
SPS1M RF Tag 165.7x20mm 888AJ NA Tape and Reel 1000 $7.3332
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
888AB    888AC    888AD    888AE    888AH    888AJ   
Previously Viewed Products
Clear List

Featured Video
Quality Control Leak Detection with Smart Passive Sensors
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.