NVH820S75L4SPB: VE-Trac Direct - Single Side Direct Cooling Full-Bridge 6-Pack Power Module for Automotive, 750V, 820A, Short Tabs
|
|
»View Material Composition
» Product Change Notification |
The NVH820S75L4SPB is a power module from the VE-Trac™ Direct family of highly integrated power modules with industry-standard footprints for Hybrid and Electric Vehicle (HEV) traction inverter application.
The module integrates six Field Stop 4 (FS4) 750V Narrow Mesa IGBTs in a 6-pack configuration. FS4 IGBTs show low power losses during lighter loads, which helps to improve overall system efficiency in automotive applications. For assembly ease and reliability, a new generation of press-fit pins is integrated into the power module signal terminals.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (3) | Package Drawings (1) |
Simulation Models (3) | Videos (1) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NVH820S75L4SPB-EVK | Active |
|
VE-Trac Direct EZ Kit |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NVH820S75L4SPB | Active |
|
NVH820S75L4SPB, 6-Pack 750V 820A Press-Fit Pin-Fin Power Integrated Module | SSDC33, 154.50x92.0 (SPB) | 183AB | NA | BTRAY | 4 | $603.64
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
Rated Current (A)
VCE(sat) Typ (V)
VF Typ (V)
Application
Package Type
NVH820S75L4SPB
$603.64
Pb
A
H
P
Active
Six Pack
750
820
1.3
1.7
Automotive
SSDC33, 154.50x92.0 (SPB)
Case Outlines
183AB
Application
Diagram - Block
New Products |
NVG800A75L4DSC
:
Power Module, Half-Bridge, Dual Side Cooling, Automotive, 750 V, 800 A
|
Support |
Featured Video |
VE-Trac Innovative Traction Inverter Solution |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.