feedback
Rate this webpage
Need
Support?

NCV70627: LIN Microstepping Motor Driver 800mA

Datasheet: Micro-stepping Motor Driver
Rev. 1 (553kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV70627 is a single-chip microstepping motor driver with position controller and control/diagnostic interface. It is ready to build dedicated mechatronics solutions connected remotely with a LIN master.
The chip receives positioning instructions through the bus and subsequently drives the motor coils to the desired position. The on-chip position controller is configurable (OTP or RAM) for different motor types, positioning ranges and parameters for speed, acceleration and deceleration. The NCV70627 acts as a slave on the LIN bus and the master can fetch specific status information like actual position, error flags, etc. from each individual slave node.
An integrated sensor-less step-loss detection prevents the positioner from loosing steps and stops the motor when running into stall. This enables silent, yet accurate position calibrations during a referencing run and allows semi-closed loop operation when approaching the mechanical end-stops.
The chip is implemented in I3T50 technology, enabling both high voltage analog circuitry and digital functionality on the same chip. The NCV70627 is fully compatible with the automotive voltage requirements. Due to the technology, the device is especially suited for use in applications with fluctuating battery supplies.
Features
 
  • Low temperature boost current up to 1100 mA
  • Programmable current stabilization phase
  • Enhanced Under Voltage Management
  • Sensorless step-loss detection
  • Automatic selection of fast and slow decay mode
  • No external flyback diodes required
  • Configurable speeds and acceleration
  • Field programmable node addresses
  • Dynamically allocated identifiers
  • Both physical and data-link layers (conform to LIN rev. 1.3)
  • LIN bus short circuit protection to supply and ground
  • High temp warning and management
  • Lost LIN safe operation
  • Micro-stepping technology
  • Peak current up to 800 mA
  • Fixed frequency PWM current control
  • Automatic selection of fast and slow decay mode
  • No external flyback diodes required
  • Compliant with 14 V automotive systems and industrial systems up to 24 V
  • Motion qualification mode
  • This is a Pb-free device
Applications   End Products
  • Automotive
  • Surveillance
  • Building automation
  • Distribution
  • Machine tools
  • Experiment automation, pipette control
  • Entertainment
 
  • HVAC and headlamp leveling and bending actuators
  • Camera positioning
  • HVAC, air-duct valves, radiator water-flow valves, green-house thermal management, venetian blinds
  • Robots, inspection tools, assembly, testing tools, dispensers, valves, pumps, feeders, printers
  • Vending machines, sorting machines, warehouse automation
  • Micro-dosing pumps
  • Slot machines, event lighting, television satellite dish, toys, android robot
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AMIS3062XAGEVK Active
Pb-free
Automotive Stepper Motor Driver Evaluation Kit AMIS3062x Family
NV706271R2DBGEVB Active
Pb-free
LIN ST Driver Stall SS Demonstration Evaluation Board
NV706272R1DBGEVB Active
Pb-free
LIN ST Driver Stall SS Demonstration Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV70627DQ001G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV70627 SSOP-36 EP 940AB 2 260 Tube 46 Contact Sales Office
NCV70627DQ001R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV70627 SSOP-36 EP 940AB 2 260 Tape and Reel 1500 Contact Sales Office
NCV70627MW002R2G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV70627 QFN-32 488AM 3 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
NCV70627DQ001G  
Pb
A
H
P
 Active   
5.5
29
5.5
29
0.8
1.1
1/16
LIN
Fully Integrated
Open Coil
Over-Current
Thermal
UVLO
SSOP-36 EP
NCV70627DQ001R2G  
Pb
A
H
P
 Active   
5.5
29
5.5
29
0.8
1.1
1/16
LIN
Fully Integrated
Open Coil
Over-Current
Thermal
UVLO
SSOP-36 EP
Case Outlines
940AB    488AM   
Previously Viewed Products
Clear List

Featured Video
Advanced Automotive Lighting Solutions from ON Semiconductor
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.