feedback
Rate this webpage
Need
Support?

LV8411GR: 4-Channel Stepper Motor Driver

Datasheet: 4-Channel Stepper Motor Driver
Rev. 1 (105.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8411GR is an H bridge motor driver IC and is able to control 4 modes of forward, reverse, brake, and standby. This IC housed in a miniature package is optimum for use in a stepping motor driving system for DSC or a camera module of cell phones.
Features   Benefits
     
  • Built-in thermal protection circuit
 
  • Thermal protection
  • Built-in low voltage malfunction prevention circuit
 
  • Low voltage protection
  • Includes a transistor for driving photosensors
 
  • Fewer external components
  • Output ON Resistance : 1.2ohm
 
  • (Upper and Lower Total),High Efficiency
  • Built-in Photo Sensor Drive Transistor
 
  • Less External Component
  • VCT Package (3 x 3mm)
 
  • Small Design Footprint
  • Saturation drive H bridge: 4 channels
   
Applications   End Products
  • Stepper Motors
  • Industrial
  • Portable & Wireless
 
  • Cameras
  • PoE Security Camera
  • Digital Still Camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8411GREVB Active
H-Bridge Motor Driver Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8411GR-E Obsolete
Pb-free
LV8411GR VCT-24 601AC 1 260 Tray JEDEC 2450  
LV8411GR-TE-L-E Active
Pb-free
LV8411GR VCT-24 601AC 1 260 Tape and Reel 2000 $2.2399
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
LV8411GR-TE-L-E  
 $2.2399 
Pb
 Active   
2.5
5.5
2.5
5.5
0.4
0.6
1
Parallel
None
Thermal
VCT-24
Case Outlines
601AC   
Previously Viewed Products
Clear List

Featured Video
Energy Efficient Stepping Motor Solution for Office Automation Equipment/Industrial Application
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.