LB1909MC: Stepping Motor Driver, Low Saturation Voltage, 12 V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The LB1909MC is a 2-channel low saturation voltage forward/reverse motor driver that can operate on a wide supply voltage range (2.5V to 16V). The IC is ideal for use in 2-phase excitation drive of general-purpose 2-phase bipolar stepper motors including dampers for refrigerators.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Tutorials (2) | Package Drawings (1) |
Application Notes (1) | Evaluation Board Documents (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
LB1909MCGEVB | Active |
|
Low Saturation Voltage Stepper Motor Driver IC Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LB1909MC-BH | Active |
|
LB1909MC | SOIC-10 NB | 751BQ | 1 | 260 | Tape and Reel | 2500 | $0.56
|
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Step Resolution
Control Type
Current Sense
Fault Detection
Package Type
Case Outlines
751BQ
Support |