AMIS-30421: Motor pre-driver, microstepping stepper, with motor bridge control
|
|
»View Material Composition
» Product Change Notification |
The AMIS30421 is a micro stepping stepper motor bridge controller for large current range bipolar applications. The chip interfaces via a SPI interface with an external controller in order to control two external power NMOS H bridges. It has an on chip voltage regulator, current sensing, self adapting PWM controller and pre driver with smart slope control switching allowing the part to be EMC compliant with industrial and automotive applications. It uses a proprietary PWM algorithm for reliable current control.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (2) | Package Drawings (1) |
Application Notes (2) | Evaluation Board Documents (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AMIS305XXGEVK | Consult Sales Office |
|
Industrial Stepper Motor Driver Evaluation Kit 305XX Family |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AMIS30421C4211RG | Lifetime |
|
AMIS-30421 | QFN-44 | 485BY | 3 | 260 | Tape and Reel | 2500 | $3.0799 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 10,000 |
Support |