LV8121V: Three-Phase Brushless Motor Driver
|
|
»View Material Composition
» Product Change Notification |
The LV8121V is a three-phase brushless motor driver that uses a PWM drive technique. The motor speed is controlled by changing the PWM duty that based on an analog voltage input. This motor driver includes an automatic return constraint protection circuit and is optimal for driving fan motors.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Data Sheets (1) |
Tutorials (1) | Package Drawings (1) |
Application Notes (2) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV8121VGEVK | Active |
|
Three-Phase Brushless Motor Driver Evaluation Kit |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LV8121V-TLM-H | Active |
|
LV8121V | SSOP-44K EP | 940AF | 3 | 260 | Tape and Reel | 2000 | $3.1559
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Phase
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Control Type
Package Type
Case Outlines
940AF
Application
Diagram - Block
Support |