feedback
Rate this webpage
Need
Support?

LB1938FA: Motor Driver, Forward / Reverse, Low Voltage, Low Saturation

Datasheet: Low-Voltage, Low-Saturation, Forward/Reverse Motor Driver IC
Rev. 0 (90.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LB1938FA is an H-bridge motor driver that supports low-voltage drive and features low-saturation outputs in an ultraminiature slim package. The LB1938FA provides forward, reverse, brake, and standby modes controlled by two input signals, and is an optimal DC motor driver for notebook personal computers, digital cameras, cell phones, and other portable equipment.
Features
 
  • Ultraminiature Micro8 package
  • The low saturation voltage means that the voltage applied to the motor is higher and IC heat generation is reduced. This allows this IC to be used in environments with higher ambient operating temperatures. Output saturation voltage (high side + low side): VOsat = 0.15V typical (IO = 100mA)
  • The wide usable voltage range and the low standby mode current drain of 0.1 uA make this IC optimal for battery operated equipment.
  • There are no constraints on the relationship between the input signal voltage and the supply voltage. For example, this IC can be use at VCC = 3V and VIN = 5V.
  • Thermal protection circuit limits the drive current and prevents the IC from causing a fire or being destroyed if the IC chip temperature reaches or exceeds 180°C due to large currents flowing when the outputs are shorted due to, for example, motor layer shorting or other phenomena.
Applications   End Products
  • Portable & Wireless
 
  • Notebook Personal Computers
  • Cell Phones
  • Portable Equipment
  • Digital Still Camera
  • CCTV
  • Security camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LB1938FAGEVB Active
Pb-free
H-Bridge Motor Driver Evaluation Board
FutureElectronics (2020-08-19) : 6
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LB1938FA-BH Active
Pb-free
Halide free
LB1938FA Micro8™ 846A-02 1 260 Tape and Reel 4000 $0.68
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Min (A)
IO Peak Max (A)
Control Type
Current Sense
Package Type
LB1938FA-BH  
 $0.68 
Pb
H
 Active   
2.2
10
2.2
10
0.8
Parallel
None
Micro8™
Case Outlines
846A-02   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.