NCP456: Load Switch, 2 A Single, For Low Voltage Rail
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP456R and NCP457 are power load switch with very low
Ron NMOSFET controlled by external logic pin, allowing
optimization of battery life, and portable device autonomy.
Indeed, thanks to a best in class current consumption optimization
with NMOS structure, leakage currents are drastically decreased.
Offering optimized leakages isolation on the ICs connected on the
battery.
Output discharge path is proposed, in the NCP457 version , to
eliminate residual voltages on the external components connected on
output pin.
Reverse voltage protection, from OUT to IN is offered in the
NCP456R version.
Proposed in wide input voltage range from 0.75 V to 5.5 V, and a
very small CSP6 0.85 x 1.25 mm2.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (4) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP457FCT2GEVB | Active |
|
2 A Single Load Switch For Low Voltage Rail Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP456RFCCT2G | Active |
|
NCP456 | WLCSP-6 | 567GZ | 1 | 260 | Tape and Reel | 3000 | $0.24 | ||||||||
NCP457FCT2G | Last Shipments |
|
NCP456 | WLCSP-6 | 567GZ | 1 | 260 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
Case Outlines
567GZ
Support |