FPF1048: IntelliMAX™ 3A-Capable, Slew-Rate-Controlled Load Switch with True Reverse Current Blocking
The FPF1048B advanced load management switch targets applications requiring a highly integrated solution. It disconnects loads powered from the DC power rail (<6V) with stringent off-state current targets and high load capacitances (up to 100µF). The FPF1048B consists of slew-rate controlled low-impedance MOSFET switch (23mΩ typical) and integrated analog features. The slew-rate controlled turn-on characteristic prevents inrush current and the resulting excessive voltage droop on power rails.
The FPF1048B has a True Reverse Current Blocking (TRCB) function that obstructs unwanted reverse current from VOUT to VIN during both ON and OFF states. The exceptionally low off-state current drain (<1µA maximum) facilitates compliance with standby power requirements. The input voltage range operates from 1.5V to 5.5VDC to support a wide range of applications in consumer, optical, medical, storage, portable, and industrial device power management. Switch control is managed by a logic input (active HIGH) capable of interfacing directly with low-voltage control signal / General-Purpose Input / Output (GPIO) without an external pull-down resistor.
The device is packaged in advanced, fully “green” compliant, 1.0mm x 1.5mm, Wafer-Level Chip-Scale Package (WLCSP) with backside lamination.
The FPF1048B has a True Reverse Current Blocking (TRCB) function that obstructs unwanted reverse current from VOUT to VIN during both ON and OFF states. The exceptionally low off-state current drain (<1µA maximum) facilitates compliance with standby power requirements. The input voltage range operates from 1.5V to 5.5VDC to support a wide range of applications in consumer, optical, medical, storage, portable, and industrial device power management. Switch control is managed by a logic input (active HIGH) capable of interfacing directly with low-voltage control signal / General-Purpose Input / Output (GPIO) without an external pull-down resistor.
The device is packaged in advanced, fully “green” compliant, 1.0mm x 1.5mm, Wafer-Level Chip-Scale Package (WLCSP) with backside lamination.
Applications |
---|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Application Notes (2) | Evaluation Board Documents (12) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCP164A-WDFN6-GEVB | Active |
|
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board | ||
STR-NCV8164A-DFNW8-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board | ||
STR-NCV8164A-TSOP5-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FPF1048BUCX | Active |
|
FPF1048 | WLCSP-6 | 567RM | 1 | 260 | Tape and Reel | 3000 | $0.2439
|
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
Case Outlines
567RM
Support |