feedback
Rate this webpage
Need
Support?

NCV8177: LDO Regulator, 500 mA, High PSRR, with Enable

Datasheet: Linear Voltage Regulator, Fast Transient Response, 500 mA with Enable
Rev. 10 (610kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV8177 is CMOS LDO regulator featuring 500 mA output current. The input voltage is as low as 1.6 V and the output voltage can be set from 0.75 V. It provides very stable and accurate voltage with low noise and high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The NCV8177 is suitable for powering RF blocks of automotive infotainment systems and other power sensitive device. Due to low power consumption the NCV8177 offers high efficiency and low thermal dissipation. Small 4−pin XDFN4 1.0 mm x 1.0 mm package makes the device especially suitable for space constrained applications.
Features   Benefits
     
  • 1.6 V to 5.5 V Operating Input Voltage Range
 
  • Suitable for Li-ion battery or post regulation application
  • Several Fixed Output Voltage Options and others available upon request in range from 0.7 V to 3.6 V
 
  • Design Flexibility
  • Low Quiescent Current of Typ. 60 µA
 
  • Extended Battery Life
  • Very Low Dropout: 200 mV Typ. at Iout = 0.5 A (1.8V version)
 
  • Extended Battery Range
  • High 75 dB at 1 kHz PSRR
 
  • Good for noise sensitive circuits
  • Internal Soft-Start
 
  • Limits the In-Rush Current
  • ±0.8% Accuracy at Room temperature
 
  • High output voltage precision
  • Thermal Shutdown and Current Limit Protections
 
  • Protects product and system from damage
  • Stable with Small 1 µF Ceramic Capacitors
 
  • Saves PCB space and system cost
Applications   End Products
  • Lights
  • Instrument equipment
  • Cameras, Camcorders, Sensors
 
  • Camera
  • Camcorder
  • Lights
Technical Documentation & Design Resources
Data Sheets (1) Videos (1)
Package Drawings (2)  
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV8177AMTW085TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, WDFNW8-2020, Active Discharge, 0.85V WDFNW-8 511CL 1 260 Tape and Reel 3000 $0.18
NCV8177AMTW090TCG-A642 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, WDFNW8-2020, Active Discharge, 0.9V WDFNW-8 511CL 1 260 Tape and Reel 3000 Contact Sales Office
NCV8177AMTW110TCG-A642 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, WDFNW8-2020, Active Discharge, 1.1V WDFNW-8 511CL 1 260 Tape and Reel 3000 Contact Sales Office
NCV8177AMTW120TCG-A642 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, WDFNW8-2020, Active Discharge, 1.2V WDFNW-8 511CL 1 260 Tape and Reel 3000 Contact Sales Office
NCV8177AMTW180TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, WDFNW8-2020, Active Discharge, 1.8V WDFNW-8 511CL 1 260 Tape and Reel 3000 $0.1885
NCV8177AMTW280TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, WDFNW8-2020, Active Discharge, 2.8V WDFNW-8 511CL 1 260 Tape and Reel 3000 $0.1885
NCV8177AMTW330TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, WDFNW8-2020, Active Discharge, 3.3V WDFNW-8 511CL 1 260 Tape and Reel 3000 $0.1885
NCV8177AMX075TCG-A642 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Active Discharge, 0.75V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177AMX090TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Active Discharge, 0.9V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177AMX120TCG-A642 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Active Discharge, 1.2V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177AMX150TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Active Discharge, 1.5V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177AMX180TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Active Discharge, 1.8V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177AMX250TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Active Discharge, 2.5V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177AMX330TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Active Discharge, 3.3V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177BMX075TCG-A642 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Non-Active Discharge, 0.75V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177BMX090TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Non-Active Discharge, 0.9V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177BMX120TCG-A642 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Non-Active Discharge, 1.2V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177BMX150TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Non-Active Discharge, 1.5V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177BMX180TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Non-Active Discharge, 1.8V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177BMX250TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Non-Active Discharge, 2.5V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
NCV8177BMX330TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8177, XDFN4-1010, Non-Active Discharge, 3.3V XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1113
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 27,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 96,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 108,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 45,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 18,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 93,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 84,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCV8177AMTW085TCG  
 $0.18 
Pb
A
H
P
 Active   
Single
Positive
0.85
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW090TCG-A642  
Pb
A
H
P
 Active   
Single
Positive
0.9
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW110TCG-A642  
Pb
A
H
P
 Active   
Single
Positive
1.1
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW120TCG-A642  
Pb
A
H
P
 Active   
Single
Positive
1.2
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW180TCG  
 $0.1885 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.5
1.6
5.5
0.2
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW280TCG  
 $0.1885 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.5
1.6
5.5
0.13
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMTW330TCG  
 $0.1885 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.5
1.6
5.5
0.11
0.06
75
54
Yes
No
Automotive
WDFNW-8
NCV8177AMX075TCG-A642  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
0.75
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX090TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
0.9
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX120TCG-A642  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX150TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.5
1.6
5.5
0.295
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX180TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.5
1.6
5.5
0.2
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX250TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.5
1.6
5.5
0.13
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177AMX330TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.5
1.6
5.5
0.11
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX075TCG-A642  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
75
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX090TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
0.9
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX120TCG-A642  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.5
1.6
5.5
-
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX150TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.5
1.6
5.5
0.295
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX180TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.5
1.6
5.5
0.2
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX250TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.5
1.6
5.5
0.13
0.06
75
54
Yes
No
Automotive
XDFN-4
NCV8177BMX330TCG  
 $0.1113 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.5
1.6
5.5
0.11
0.06
75
54
Yes
No
Automotive
XDFN-4
Case Outlines
711AJ    511CL   
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.