feedback
Rate this webpage
Need
Support?

NCV8170: LDO Regulator, 150 mA, Low Dropout, Ultra-Low Iq

Datasheet: LDO Regulator, Ultra‐Low IQ, CMOS 150 mA
Rev. 6 (965kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV8170 series of CMOS low dropout regulators are designed specifically for continuous on battery-powered applications which require ultra-low quiescent current. The ultra-low consumption of typ. 500 nA ensures long battery life and dynamic transient boost feature improves device transient response for wireless communication applications. The device is available in small 1 × 1 mm xDFN4 package.
Features   Benefits
     
  • Ultra-Low Quiescent Current: Typ. 0.5 uA
 
  • Extend the battery life
  • Low Dropout: 170 mV Typ. at 150 mA output
 
  • Low Dropout for tight conversion
  • High Output Voltage Accuracy: 1% Typ.
 
  • Very accurate output voltage
  • Automotive Qualified for NCV prefixes
 
  • AEC-Q100 and PAPP capable
  • Operating Input Voltage Range: 2.2V to 5.5V
   
  • Output Voltage Range: 1.2V to 3.6V (0.1V Steps)
   
  • Stable with Ceramic Capacitors of 1 uF
   
  • Thermal Shutdown Protection
   
  • Available in small 1x1mm xDFN4 package
   
  • Pb-Free Devices
   
Applications   End Products
  • Automotive
 
  • Automotive Keyless Entry Systems
  • Telematics and Infotainment Systems
  • ADAS Camera Modules
  • Navigation Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-NCV7685RGB-GEVB Active
Pb-free
RGB LIGHTING EVB
STR-NCV8170-NCP170-EVK Active
Strata Enabled NCV8170/NCP170 - 150mA LDO with Fixed Output Voltage From 1.2V to 3.6V
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV8170AMX120TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.2V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX150TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.5V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX180TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.8V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX250TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.5V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX280TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.8V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX300TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.0V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX310TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.1V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX330TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.3V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AMX360TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.6V Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170AXV120T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.2V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170AXV150T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.5V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170AXV180T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.8V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170AXV250T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.5V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170AXV280T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.8V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170AXV300T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.0V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170AXV310T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.1V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.14
NCV8170AXV330T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.3V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170AXV360T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.6V Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BMX120TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.2V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX150TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.5V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX180TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.8V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX250TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.5V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX280TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.8V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX300TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.0V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX310TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.1V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX330TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.3V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BMX360TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.6V Non-Auto Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.14
NCV8170BXV120T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.2V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BXV150T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.5V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BXV180T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 1.8V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BXV250T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.5V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BXV280T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 2.8V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BXV300T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.0V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BXV310T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.1V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.14
NCV8170BXV330T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.3V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
NCV8170BXV360T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8170, 3.6V Non-Auto Discharge, SOT563 SOT563-6 463A 1 260 Tape and Reel 4000 $0.1333
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 72,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 69,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 60,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 93,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 64,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 68,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 120,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 144,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 40,000
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 69,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 66,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 126,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 60,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 68,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 68,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 68,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 148,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 32,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 20,000
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCV8170AMX120TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Automotive
XDFN-4
NCV8170AMX150TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Automotive
XDFN-4
NCV8170AMX180TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Automotive
XDFN-4
NCV8170AMX250TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Automotive
XDFN-4
NCV8170AMX280TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Automotive
XDFN-4
NCV8170AMX300TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
XDFN-4
NCV8170AMX310TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
XDFN-4
NCV8170AMX330TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Automotive
XDFN-4
NCV8170AMX360TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
30
130
Yes
No
Automotive
XDFN-4
NCV8170AXV120T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Automotive
SOT563-6
NCV8170AXV150T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Automotive
SOT563-6
NCV8170AXV180T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Automotive
SOT563-6
NCV8170AXV250T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Automotive
SOT563-6
NCV8170AXV280T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Automotive
SOT563-6
NCV8170AXV300T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
SOT563-6
NCV8170AXV310T2G  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
SOT563-6
NCV8170AXV330T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Automotive
SOT563-6
NCV8170AXV360T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
30
130
Yes
No
Automotive
SOT563-6
NCV8170BMX120TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Automotive
XDFN-4
NCV8170BMX150TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Automotive
XDFN-4
NCV8170BMX180TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Automotive
XDFN-4
NCV8170BMX250TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Automotive
XDFN-4
NCV8170BMX280TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Automotive
XDFN-4
NCV8170BMX300TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
XDFN-4
NCV8170BMX310TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
XDFN-4
NCV8170BMX330TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Automotive
XDFN-4
NCV8170BMX360TCG  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
30
130
Yes
No
Automotive
XDFN-4
NCV8170BXV120T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.15
2.2
5.5
0.0005
57
85
Yes
No
Automotive
SOT563-6
NCV8170BXV150T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.15
2.2
5.5
0.0005
57
90
Yes
No
Automotive
SOT563-6
NCV8170BXV180T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.15
2.2
5.5
0.35
0.0005
57
95
Yes
No
Automotive
SOT563-6
NCV8170BXV250T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.15
2.2
5.5
0.24
0.0005
57
125
Yes
No
Automotive
SOT563-6
NCV8170BXV280T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.15
2.2
5.5
0.21
0.0005
40
125
Yes
No
Automotive
SOT563-6
NCV8170BXV300T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
3
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
SOT563-6
NCV8170BXV310T2G  
 $0.14 
Pb
A
H
P
 Active   
Single
Positive
3.1
0.15
2.2
5.5
0.19
0.0005
47
120
Yes
No
Automotive
SOT563-6
NCV8170BXV330T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.15
2.2
5.5
0.18
0.0005
41
125
Yes
No
Automotive
SOT563-6
NCV8170BXV360T2G  
 $0.1333 
Pb
A
H
P
 Active   
Single
Positive
3.6
0.15
2.2
5.5
0.17
0.0005
30
130
Yes
No
Automotive
SOT563-6
Case Outlines
463A    711AJ   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Featured Video
Multi-LDO Evaluation Board | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.