NCV8164: 300mA LDO Regulator, Ultra-Low Noise, High PSRR with Power Good
|
|
»View Material Composition
» Product Change Notification |
The NCV8164 is a next generation of high PSRR, ultra−low noise LDO capable of supplying 300 mA output current. Designed to meet the requirements of RF and sensitive Analog circuits, the NCV8164 device provides ultra−low noise, high PSRR and low quiescent current. The device also offer excellent load/line transients. The NCV8164 is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in WDFN6 0.65P 2 x 2 mm, DFNW8 0.65P 3 x 3 mm, and TSOP-5 packaging.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (3) |
Data Sheets (1) | Evaluation Board Documents (8) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCV8164A-DFNW8-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board | ||
STR-NCV8164A-TSOP5-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV8164AML120TCG | Active |
|
NCV8164, 1.2V, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AML150TCG | Active |
|
NCV8164, 1.5V, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AML180TCG | Active |
|
NCV8164, 1.8V, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AML250TCG | Active |
|
NCV8164, 2.5V, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AML280TCG | Active |
|
NCV8164, 2.8V, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AML300TCG | Active |
|
NCV8164, 3.0V, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AML330TCG | Active |
|
NCV8164, 3.3V, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AMLADJTCG | Active |
|
NCV8164, ADJ, Active Discharge | DFNW-8 | 507AD | 1 | 260 | Tape and Reel | 3000 | $0.3664
|
||||||||
NCV8164AMTW120TAG | Active |
|
NCV8164, 1.2V, Active Discharge | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3577
|
||||||||
NCV8164AMTW180TAG | Active |
|
NCV8164, 1.8V, Active Discharge | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3577
|
||||||||
NCV8164AMTW280TAG | Active |
|
NCV8164, 2.8V, Active Discharge | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3577
|
||||||||
NCV8164AMTW290TAG | Active |
|
NCV8164, 2.9V, Active Discharge | WDFNW-6 | 511DW | 1 | 260 | Tape and Reel | 3000 | $0.3577
|
||||||||
NCV8164ASN120T1G | Active |
|
NCV8164, 1.2V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
||||||||
NCV8164ASN150T1G | Active |
|
NCV8164, 1.5V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
||||||||
NCV8164ASN180T1G | Active |
|
NCV8164, 1.8V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
||||||||
NCV8164ASN250T1G | Active |
|
NCV8164, 2.5V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
||||||||
NCV8164ASN280T1G | Active |
|
NCV8164, 2.8V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
||||||||
NCV8164ASN300T1G | Active |
|
NCV8164, 3.0V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
||||||||
NCV8164ASN330T1G | Active |
|
NCV8164, 3.3V, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
||||||||
NCV8164ASNADJT1G | Active |
|
NCV8164, ADJ, Active Discharge | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.24
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 32,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 48,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 36,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 75,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 18,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCV8164AML120TCG
$0.3664
Pb
A
H
P
Active
Single
Positive
1.2
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML150TCG
$0.3664
Pb
A
H
P
Active
Single
Positive
1.5
0.3
1.6
5.5
0.18
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML180TCG
$0.3664
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.6
5.5
0.165
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML250TCG
$0.3664
Pb
A
H
P
Active
Single
Positive
2.5
0.3
1.6
5.5
0.14
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML280TCG
$0.3664
Pb
A
H
P
Active
Single
Positive
2.8
0.3
1.6
5.5
0.13
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML300TCG
$0.3664
Pb
A
H
P
Active
Single
Positive
3
0.3
1.6
5.5
0.127
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML330TCG
$0.3664
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.6
5.5
0.125
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AMLADJTCG
$0.3664
Pb
A
H
P
Active
Single
Positive
Adjustable
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AMTW120TAG
$0.3577
Pb
A
H
P
Active
Single
Positive
1.2
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164AMTW180TAG
$0.3577
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.6
5.5
0.155
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164AMTW280TAG
$0.3577
Pb
A
H
P
Active
Single
Positive
2.8
0.3
1.6
5.5
0.115
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164AMTW290TAG
$0.3577
Pb
A
H
P
Active
Single
Positive
2.9
0.3
1.6
5.5
0.114
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164ASN120T1G
$0.24
Pb
A
H
P
Active
Single
Positive
1.2
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN150T1G
$0.24
Pb
A
H
P
Active
Single
Positive
1.5
0.3
1.6
5.5
0.17
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN180T1G
$0.24
Pb
A
H
P
Active
Single
Positive
1.8
0.3
1.6
5.5
0.155
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN250T1G
$0.24
Pb
A
H
P
Active
Single
Positive
2.5
0.3
1.6
5.5
0.125
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN280T1G
$0.24
Pb
A
H
P
Active
Single
Positive
2.8
0.3
1.6
5.5
0.115
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN300T1G
$0.24
Pb
A
H
P
Active
Single
Positive
3
0.3
1.6
5.5
0.113
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN330T1G
$0.24
Pb
A
H
P
Active
Single
Positive
3.3
0.3
1.6
5.5
0.11
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASNADJT1G
$0.24
Pb
A
H
P
Active
Single
Positive
Adjustable
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
New Products |
NCV8187
:
1.2 A LDO Regulator
|
Support |