feedback
Rate this webpage
Need
Support?

NCV8164: 300mA LDO Regulator, Ultra-Low Noise, High PSRR with Power Good

Datasheet: LDO Regulator, 300 mA, Low Dropout Voltage, Ultra Low Noise, High PSRR with Power Good
Rev. 1 (417kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV8164 is a next generation of high PSRR, ultra−low noise LDO capable of supplying 300 mA output current. Designed to meet the requirements of RF and sensitive Analog circuits, the NCV8164 device provides ultra−low noise, high PSRR and low quiescent current. The device also offer excellent load/line transients. The NCV8164 is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in WDFN6 0.65P 2 x 2 mm, DFNW8 0.65P 3 x 3 mm, and TSOP-5 packaging.
Features   Benefits
     
  • 1.6V to 5.5V input voltage
 
  • Operational from low 1.8V VIN rails
  • PSRR: 85 dB at 1 kHz
 
  • Improved input ripple rejection
  • Low VDO at 2.8V @80mV max dropout
 
  • Allows low VIN for greater efficiency
  • Ultra-Low Noise: 9µVRMS
 
  • Ultra-Low self generated noise
  • WDFN6 2 mm x 2 mm, DFNW8 3 mm x 3 mm, and TSOP-5
 
  • Excellent thermal performance or widely used TSOP-5 (SOT-23) packaging
  • 150C operating Junction temperature
 
  • Enables higher power capability with extended temperatures
Applications   End Products
  • Image Sensor Power Supply
  • RF, PLL, VCO, and Clock Power Supplies
  • Communication Systems and Infotainment
  • Point of Load
 
  • Camera Modules
  • RF Transceivers
  • General Purpose Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCV8164A-DFNW8-GEVB Active
Pb-free
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board
STR-NCV8164A-TSOP5-GEVB Active
Pb-free
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV8164AML120TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.2V, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AML150TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.5V, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AML180TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.8V, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AML250TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 2.5V, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AML280TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 2.8V, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AML300TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 3.0V, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AML330TCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 3.3V, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AMLADJTCG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, ADJ, Active Discharge DFNW-8 507AD 1 260 Tape and Reel 3000 $0.3664
NCV8164AMTW120TAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.2V, Active Discharge WDFNW-6 511DW 1 260 Tape and Reel 3000 $0.3577
NCV8164AMTW180TAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.8V, Active Discharge WDFNW-6 511DW 1 260 Tape and Reel 3000 $0.3577
NCV8164AMTW280TAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 2.8V, Active Discharge WDFNW-6 511DW 1 260 Tape and Reel 3000 $0.3577
NCV8164AMTW290TAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 2.9V, Active Discharge WDFNW-6 511DW 1 260 Tape and Reel 3000 $0.3577
NCV8164ASN120T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.2V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
NCV8164ASN150T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.5V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
NCV8164ASN180T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 1.8V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
NCV8164ASN250T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 2.5V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
NCV8164ASN280T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 2.8V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
NCV8164ASN300T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 3.0V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
NCV8164ASN330T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, 3.3V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
NCV8164ASNADJT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8164, ADJ, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.24
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 32,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 30,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 48,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 36,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 75,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 18,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCV8164AML120TCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML150TCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.3
1.6
5.5
0.18
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML180TCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.3
1.6
5.5
0.165
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML250TCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.3
1.6
5.5
0.14
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML280TCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.3
1.6
5.5
0.13
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML300TCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
3
0.3
1.6
5.5
0.127
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AML330TCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.3
1.6
5.5
0.125
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AMLADJTCG  
 $0.3664 
Pb
A
H
P
 Active   
Single
Positive
Adjustable
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
DFNW-8
NCV8164AMTW120TAG  
 $0.3577 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164AMTW180TAG  
 $0.3577 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.3
1.6
5.5
0.155
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164AMTW280TAG  
 $0.3577 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.3
1.6
5.5
0.115
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164AMTW290TAG  
 $0.3577 
Pb
A
H
P
 Active   
Single
Positive
2.9
0.3
1.6
5.5
0.114
0.03
85
9
Yes
Yes
Automotive
WDFNW-6
NCV8164ASN120T1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
1.2
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN150T1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
1.5
0.3
1.6
5.5
0.17
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN180T1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
1.8
0.3
1.6
5.5
0.155
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN250T1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
2.5
0.3
1.6
5.5
0.125
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN280T1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
2.8
0.3
1.6
5.5
0.115
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN300T1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
3
0.3
1.6
5.5
0.113
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASN330T1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
3.3
0.3
1.6
5.5
0.11
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
NCV8164ASNADJT1G  
 $0.24 
Pb
A
H
P
 Active   
Single
Positive
Adjustable
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Automotive
TSOP-5 / SOT-23-5
Case Outlines
483    507AD    511DW   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.