NCV1117: Linear Voltage Regulator, 1 A, High PSRR
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP1117 series are low dropout (LDO) positive linear voltage regulators that are capable of providing an output current that is in excess of 1.0 A with a maximum dropout voltage of 1.2 V at 800 mA over temperature. This series contains eight fixed output voltages of 1.5 V, 1.8 V, 2.0 V, 2.5 V, 2.85 V, 3.3 V, 5.0 V, and 12 V that have no minimum load requirement to maintain regulation. Also included is an adjustable output version that can be programmed from 1.25 V to 18.8 V with two external resistors. On chip trimming adjusts the reference/output voltage to within +/- 1.0% accuracy. Internal protection features consist of output current limiting, safe operating area compensation, and thermal shutdown. The NCP1117 series can operate with up to 20 V input. Devices are available in SOT223 and DPAK packages.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (1) | Data Sheets (1) |
Reference Designs (2) | Package Drawings (3) |
Simulation Models (2) | Videos (2) |
Collateral Brochures (1) | Evaluation Board Documents (6) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
BB-GEVK | Active |
|
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board | ||
SEC-PTC400-EVB | Active |
|
HVAC PTC IGBT Driver |
FutureElectronics (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV1117DT12RKG | Active |
|
NCV1117, Vout: 12.0 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3456
|
||||||||
NCV1117DT15RKG | Active |
|
NCV1117, Vout: 1.5 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3456 | ||||||||
NCV1117DT18RKG | Active |
|
NCV1117, Vout: 1.8 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3456 | ||||||||
NCV1117DT18T5G | Active |
|
NCV1117, Vout: 1.8 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3456 | ||||||||
NCV1117DT20RKG | Active |
|
NCV1117, Vout: 2.0 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.2667 | ||||||||
NCV1117DT25RKG | Active |
|
NCV1117, Vout: 2.5 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3456 | ||||||||
NCV1117DT33T4G | Active |
|
NCV1117, Vout: 3.3 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3456 | ||||||||
NCV1117DT33T5G | Active |
|
NCV1117, Vout: 3.3 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3745 | ||||||||
NCV1117DT50RKG | Active |
|
NCV1117, Vout: 5.0 V | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3445
|
||||||||
NCV1117DTARKG | Active |
|
NCV1117, Vout: Adj | DPAK-3 | 369C | 1 | 260 | Tape and Reel | 2500 | $0.3265 | ||||||||
NCV1117ST12T3G | Active |
|
NCV1117, Vout: 12 V | SOT-223-4 / TO-261-4 | 318H-01 | 1 | 260 | Tape and Reel | 4000 | $0.3112 | ||||||||
NCV1117ST15T3G | Active |
|
NCV1117, Vout: 1.5 V | SOT-223-4 / TO-261-4 | 318H-01 | 1 | 260 | Tape and Reel | 4000 | $0.2533 | ||||||||
NCV1117ST18T3G | Active |
|
NCV1117, Vout: 1.8 V | SOT-223-4 / TO-261-4 | 318H-01 | 1 | 260 | Tape and Reel | 4000 | $0.3303 | ||||||||
NCV1117ST20T3G | Active |
|
NCV1117, Vout: 2.0 V | SOT-223-4 / TO-261-4 | 318H-01 | 1 | 260 | Tape and Reel | 4000 | $0.3381 | ||||||||
NCV1117ST25T3G | Active |
|
NCV1117, Vout: 2.5 V | SOT-223-4 / TO-261-4 | 318H-01 | 1 | 260 | Tape and Reel | 4000 | $0.3112 | ||||||||
NCV1117ST33T3G | Active |
|
NCV1117, Vout: 3.3 V | SOT-223-4 / TO-261-4 | 318H-01 | 1 | 260 | Tape and Reel | 4000 | $0.22 | ||||||||
NCV1117ST50T3G | Active |
|
NCV1117, Vout: 5.0 V | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 235 | Tape and Reel | 4000 | $0.3183 | ||||||||
NCV1117STAT3G | Active |
|
NCV1117, Vout: Adj | SOT-223-4 / TO-261-4 | 318H-01 | 1 | 260 | Tape and Reel | 4000 | $0.3481 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 5,000 |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 5,000 |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
Avnet (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
Avnet (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 8,000 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | <100 |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >10K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCV1117DT12RKG
$0.3456
Pb
A
H
P
Active
Single
Positive
12
1
2.4
20
1.07
6
54
360
No
No
Automotive
DPAK-3
NCV1117DT15RKG
$0.3456
Pb
A
H
P
Active
Single
Positive
1.5
1
2.4
20
1.07
3.6
72
45
No
No
Automotive
DPAK-3
NCV1117DT18RKG
$0.3456
Pb
A
H
P
Active
Single
Positive
1.8
1
2.4
20
1.07
4.2
70
54
No
No
Automotive
DPAK-3
NCV1117DT18T5G
$0.3456
Pb
A
H
P
Active
Single
Positive
1.8
1
2.4
20
1.07
4.2
70
54
No
No
Automotive
DPAK-3
NCV1117DT20RKG
$0.2667
Pb
A
H
P
Active
Single
Positive
2
1
2.4
20
1.07
4.5
70
60
No
No
Automotive
DPAK-3
NCV1117DT25RKG
$0.3456
Pb
A
H
P
Active
Single
Positive
2.5
1
2.4
20
1.07
5.2
68
75
No
No
Automotive
DPAK-3
NCV1117DT33T4G
$0.3456
Pb
A
H
P
Active
Single
Positive
3.3
1
2.4
20
1.07
6
64
99
No
No
Automotive
DPAK-3
NCV1117DT33T5G
$0.3745
Pb
A
H
P
Active
Single
Positive
3.3
1
2.4
20
1.07
6
64
99
No
No
Automotive
DPAK-3
NCV1117DT50RKG
$0.3445
Pb
A
H
P
Active
Single
Positive
5
1
2.4
20
1.07
6
61
150
No
No
Automotive
DPAK-3
NCV1117DTARKG
$0.3265
Pb
A
H
P
Active
Single
Positive
Adj
1
2.4
20
1.07
73
No
No
Automotive
DPAK-3
NCV1117ST12T3G
$0.3112
Pb
A
H
P
Active
Single
Positive
12
1
2.4
20
1.07
6
54
360
No
No
Automotive
SOT-223-4 / TO-261-4
NCV1117ST15T3G
$0.2533
Pb
A
H
P
Active
Single
Positive
1.5
1
2.4
20
1.07
3.6
72
45
No
No
Automotive
SOT-223-4 / TO-261-4
NCV1117ST18T3G
$0.3303
Pb
A
H
P
Active
Single
Positive
1.8
1
2.4
20
1.07
4.2
70
54
No
No
Automotive
SOT-223-4 / TO-261-4
NCV1117ST20T3G
$0.3381
Pb
A
H
P
Active
Single
Positive
2
1
2.4
20
1.07
4.5
70
60
No
No
Automotive
SOT-223-4 / TO-261-4
NCV1117ST25T3G
$0.3112
Pb
A
H
P
Active
Single
Positive
2.5
1
2.4
20
1.07
5.2
68
75
No
No
Automotive
SOT-223-4 / TO-261-4
NCV1117ST33T3G
$0.22
Pb
A
H
P
Active
Single
Positive
3.3
1
2.4
20
1.07
6
64
99
No
No
Automotive
SOT-223-4 / TO-261-4
NCV1117ST50T3G
$0.3183
Pb
A
H
P
Active
Single
Positive
5
1
2.4
20
1.07
6
61
150
No
No
Automotive
SOT-223-4 / TO-261-4D
NCV1117STAT3G
$0.3481
Pb
A
H
P
Active
Single
Positive
Adj
1
2.4
20
1.07
73
No
No
Automotive
SOT-223-4 / TO-261-4
New Products |
NCV8730
:
150 mA LDO Regulator
|
Support |
Featured Video |
Node-to-Cloud Platforms | 2019 Technology Seminar - IoT |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.