NCP718: LDO Regulator, 300 mA, Wide Vin, Ultra-Low Iq
|
|
»View Material Composition
» Product Change Notification |
The NCP718 is 300 mA LDO Linear Voltage Regulator. It is a very stable and accurate device with ultra−low quiescent current consumption (typ. 4 µA over the full temperature range) and a wide input voltage range (up to 24 V). The regulator incorporates several protection features such as Thermal Shutdown and Current Limiting.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (2) | Videos (3) |
Data Sheets (1) | Evaluation Board Documents (10) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP718SNT1GEVB | Active |
|
300 mA Low Iq, Wide Input Voltage Low Dropout Regulator | ||
SECO-MDK-4KW-65SPM31-GEVB | Active |
|
4kW 650V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM) | ||
SECO-MDK-4KW-65SPM31-GEVK | Active |
|
4kW 650V Industrial Motor Control Development Kit with Intelligent Power Module (IPM) and Universal Controller Board (UCB) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP718AMT250TBG | Active |
|
NCP718, Fixed 2.5V, Active Discharge, WDFN6 | WDFN-6 | 511BR | 1 | 260 | Tape and Reel | 3000 | $0.2241 | ||||||||
NCP718AMT330TBG | Active |
|
NCP718, Fixed 3.3V, Active Discharge, WDFN6 | WDFN-6 | 511BR | 1 | 260 | Tape and Reel | 3000 | $0.2241
|
||||||||
NCP718AMT500TBG | Active |
|
NCP718, Fixed 5.0V, Active Discharge, WDFN6 | WDFN-6 | 511BR | 1 | 260 | Tape and Reel | 3000 | $0.2241 | ||||||||
NCP718AMTADJTBG | Active |
|
NCP718, Adjustable, Active Discharge, WDFN6 | WDFN-6 | 511BR | 1 | 260 | Tape and Reel | 3000 | $0.2241
|
||||||||
NCP718ASN120T1G | Active |
|
NCP718, Fixed 1.2V, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328
|
||||||||
NCP718ASN150T1G | Active |
|
NCP718, Fixed 1.5V, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328
|
||||||||
NCP718ASN180T1G | Active |
|
NCP718, Fixed 1.8V, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718ASN250T1G | Active |
|
NCP718, Fixed 2.5V, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718ASN300T1G | Active |
|
NCP718, Fixed 3.0V, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718ASN330T1G | Active |
|
NCP718, Fixed 3.3V, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328
|
||||||||
NCP718ASN500T1G | Active |
|
NCP718, Fixed 5.0V, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718ASNADJT1G | Active |
|
NCP718, Adjustable, Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718BMT330TBG | Active |
|
NCP718, Fixed 3.3V, Non-Active Discharge, WDFN6 | WDFN-6 | 511BR | 1 | 260 | Tape and Reel | 3000 | $0.2241 | ||||||||
NCP718BMT500TBG | Active |
|
NCP718, Fixed 5.00V, Non-active Discharge, WDFN6 | WDFN-6 | 511BR | 1 | 260 | Tape and Reel | 3000 | $0.2241 | ||||||||
NCP718BMTADJTBG | Product Preview |
|
NCP718, Adjustable, Non-Active Discharge, WDFN6 | WDFN-6 | 511BR | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCP718BSN120T1G | Active |
|
NCP718, Fixed 1.2V, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718BSN150T1G | Active |
|
NCP718, Fixed 1.5V, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718BSN180T1G | Active |
|
NCP718, Fixed 1.8V, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328
|
||||||||
NCP718BSN250T1G | Active |
|
NCP718, Fixed 2.5V, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718BSN300T1G | Active |
|
NCP718, Fixed 3.0V, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328 | ||||||||
NCP718BSN330T1G | Active |
|
NCP718, Fixed 3.3V, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328
|
||||||||
NCP718BSN500T1G | Active |
|
NCP718, Fixed 5.0V, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328
|
||||||||
NCP718BSNADJT1G | Active |
|
NCP718, Adjustable, Non-Active Discharge, TSOT23-5 | TSOT-23-5 | 419AE | 1 | 260 | Tape and Reel | 3000 | $0.1328
|
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 47,419 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 15,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 1,515,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 27,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 39,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP718AMT250TBG
$0.2241
Pb
A
H
P
Active
Single
Positive
2.5
0.3
2.5
24
0.3
0.004
60
75
Yes
No
WDFN-6
NCP718AMTADJTBG
$0.2241
Pb
A
H
P
Active
Single
Positive
Adj
0.3
2.5
24
0.004
60
36
Yes
No
WDFN-6
NCP718ASN120T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
1.2
0.3
2.5
24
1.3
0.004
60
36
Yes
No
TSOT-23-5
NCP718ASN150T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
1.5
0.3
2.5
24
1
0.004
60
45
Yes
No
TSOT-23-5
NCP718ASN180T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
1.8
0.3
2.5
24
0.7
0.004
60
48
Yes
No
TSOT-23-5
NCP718ASN250T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
2.5
0.3
2.5
24
0.32
0.004
60
75
Yes
No
TSOT-23-5
NCP718ASN300T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
3
0.3
2.5
24
0.29
0.004
60
90
Yes
No
TSOT-23-5
NCP718ASN330T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
3.3
0.3
2.5
24
0.27
0.004
60
99
Yes
No
TSOT-23-5
NCP718ASN500T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
5
0.3
2.5
24
0.24
0.004
60
150
Yes
No
TSOT-23-5
NCP718ASNADJT1G
$0.1328
Pb
A
H
P
Active
Single
Positive
Adj
0.3
2.5
24
0.004
60
36
Yes
No
TSOT-23-5
NCP718BMTADJTBG
Pb
A
H
P
Product Preview
Single
Positive
Adj
0.3
2.5
24
0.004
60
36
Yes
No
WDFN-6
NCP718BSN120T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
1.2
0.3
2.5
24
1.3
0.004
60
36
Yes
No
TSOT-23-5
NCP718BSN150T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
1.5
0.3
2.5
24
1
0.004
60
45
Yes
No
TSOT-23-5
NCP718BSN180T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
1.8
0.3
2.5
24
0.7
0.004
60
48
Yes
No
TSOT-23-5
NCP718BSN250T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
2.5
0.3
2.5
24
0.32
0.004
60
75
Yes
No
TSOT-23-5
NCP718BSN300T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
3
0.3
2.5
24
0.29
0.004
60
90
Yes
No
TSOT-23-5
NCP718BSN330T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
3.3
0.3
2.5
24
0.27
0.004
60
99
Yes
No
TSOT-23-5
NCP718BSN500T1G
$0.1328
Pb
A
H
P
Active
Single
Positive
5
0.3
2.5
24
0.24
0.004
60
150
Yes
No
TSOT-23-5
NCP718BSNADJT1G
$0.1328
Pb
A
H
P
Active
Single
Positive
Adj
0.3
2.5
24
0.004
60
36
Yes
No
TSOT-23-5
New Products |
NCV8730
:
150 mA LDO Regulator
|
Support |
Featured Video |
Solutions for High Voltage Drives Part 1 |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.