feedback
Rate this webpage
Need
Support?

NCP600: LDO Regulator, 150 mA, Ultra-Low Dropout, Low Power, High Performance, with Enable

Datasheet: LDO Regulator - High Performance, Low-Power, Enable
Rev. 11 (177kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP600 Low Dropout (LDO) Linear Voltage Regulator provides 150 mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP5.
Features   Benefits
     
  • UltraLow Dropout Voltage of 150 mV at 150 mA
 
  • Maintains full operation near end of battery life.
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V
 
  • Customizable for all system voltages.
  • Fast Enable Turnon Time of 15 µs
 
  • Faster system powerup.
  • Wide Supply Voltage Range Operating Range.
 
  • Adaptable to many systems.
  • Excellent Line and Load Regulation
 
  • Prevents system reboots and spurious performance.
  • High Accuracy 2% Output Voltage Tolerance over All OperatingConditions
 
  • Predicatable system performance.
  • Typical Noise Voltage of 50 Vrms without a Bypass Capacitor
 
  • Cost savings.
  • PbFree Package is Available
 
  • Good for the environment.
  • Fixed Voltage Options - 1.5V, 1.8V, 2.8V, 3.0V, 3.3V, 5.0V
 
  • Saves external voltage divider.
Applications   End Products
  • SMPS Post-Regulation
  • Noise Sensitive Circuits - VCO, RF Stages, etc...
 
  • Hand-held Instrumentation
  • Camcorders and Cameras
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP600MN130R2G Active
Pb-free
Halide free
NCP600, Vout: 1.3 V DFN-6 506BA 1 260 Tape and Reel 3000 $0.1787
NCP600SN130T1G Active
Pb-free
Halide free
NCP600, Vout: 1.3 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SN150T1G Active
Pb-free
Halide free
NCP600, Vout: 1.5 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SN180T1G Active
Pb-free
Halide free
NCP600, Vout: 1.8 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SN250T1G Active
Pb-free
Halide free
NCP600, Vout: 2.5 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1467
NCP600SN280T1G Active
Pb-free
Halide free
NCP600, Vout: 2.8 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SN300T1G Active
Pb-free
Halide free
NCP600, Vout: 3.0 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SN330T1G Active
Pb-free
Halide free
NCP600, Vout: 3.3 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SN350T1G Active
Pb-free
Halide free
NCP600, Vout: 3.5 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SN500T1G Active
Pb-free
Halide free
NCP600, Vout: 5.0 V TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.216
NCP600SNADJT1G Active
Pb-free
Halide free
NCP600, Vout: Adj TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1528
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 33,000
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP600MN130R2G  
 $0.1787 
Pb
H
 Active   
Single
Positive
1.3
0.15
1.8
6
0.175
0.135
55
50
Yes
No
DFN-6
NCP600SN130T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
1.3
0.15
1.8
6
0.175
0.135
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN150T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
1.5
0.15
1.8
6
0.075
0.135
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN180T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
1.8
0.15
1.8
6
0.125
0.14
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN250T1G  
 $0.1467 
Pb
H
 Active   
Single
Positive
2.5
0.15
1.8
6
0.085
0.14
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN280T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
2.8
0.15
1.8
6
0.075
0.14
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN300T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
3
0.15
1.8
6
0.075
0.14
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN330T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
3.3
0.15
1.8
6
0.075
0.145
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN350T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
3.5
0.15
1.8
6
0.075
0.145
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SN500T1G  
 $0.216 
Pb
H
 Active   
Single
Positive
5
0.15
1.8
6
0.075
0.145
55
50
Yes
No
TSOP-5 / SOT-23-5
NCP600SNADJT1G  
 $0.1528 
Pb
H
 Active   
Single
Positive
Adj
0.15
1.8
6
0.075
0.1
55
50
Yes
No
TSOP-5 / SOT-23-5
Case Outlines
506BA    483   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.