feedback
Rate this webpage
Need
Support?

NCP565: LDO Regulator, 1.5 A, High PSRR, with Fast Transient Resoponse

Datasheet: Linear Regulator - Low Dropout 1.5 A
Rev. 19 (207kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP565/NCV565 low dropout (LDO) linear voltage regulator provides 1.5 A in either fixed voltage options or in an adjustable voltage version from 7.7 V down to 0.9 V. The fast loop response and low dropout voltage make this regulator ideal for applications where low voltage and good load transient response are important. Device protection includes a current limit, short circuit protection, and thermal shutdown. The NCP565 is packaged in D2PAK, DFN6 or SOT-223.
Features
 
  • Ultra Fast Transient Response (<1.0us)
  • Low Ground Current (1.5 mA at Iload = 1.5 A)
  • Low Dropout Voltage (0.9V at Iload = 1.5 A)
  • Low Noise (28 µVrms)
  • 0.9 V Reference Voltage
  • Adjustable Output Voltage from 7.7 V down to 0.9 V
  • 1.2 V, 1.5 V, 2.8 V, 3.0 V, 3.3 V Fixed Output Versions. Other Fixed Voltages Available on Request
  • Current Limit Protection (3.3 A Typ)
  • Thermal Shutdown Protection (160°C)
  • Pb-Free Packages are Available
Applications
  • Servers, Networking and Communication equipment
  • ASIC Power Supplies
  • Post Regulation for Power Supplies
  • Computer peripherals, Motherboards
  • Gaming devices, STB
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP565V12EVB Active
1.5 A Fixed Output Voltage Linear Regulator Evaluation Board
NCP565VADJEVB Active
1.5 A Adjustable Output Voltage Linear Regulator Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP565D2T12G Active
Pb-free
Halide free
NCP565, Vout: 1.2 V D2PAK-3 936-03 1 260 Tube 50 $0.8926
NCP565D2T12R4G Active
Pb-free
Halide free
NCP565, Vout: 1.2 V D2PAK-3 936-03 1 260 Tape and Reel 800 $0.8926
NCP565D2T33G Active
Pb-free
Halide free
NCP565, Vout: 3.3 V D2PAK-3 936-03 1 260 Tube 50 $0.8926
NCP565D2T33R4G Active
Pb-free
Halide free
NCP565, Vout: 3.3 V D2PAK-3 936-03 1 260 Tape and Reel 800 $0.8926
NCP565D2TG Active
Pb-free
Halide free
NCP565, Vout: Adj D2PAK-5 936A-02 1 260 Tube 50 $0.8926
NCP565D2TR4G Active
Pb-free
Halide free
NCP565, Vout: Adj D2PAK-5 936A-02 1 260 Tape and Reel 800 $0.8926
NCP565MN12T2G Active
Pb-free
Halide free
NCP565, Vout: 1.2 V DFN-6 506AX 1 260 Tape and Reel 3000 $0.7813
NCP565MN15T2G Active
Pb-free
Halide free
NCP565, Vout: 1.5 V DFN-6 506AX 1 260 Tape and Reel 3000 $0.7813
NCP565MN28T2G Active
Pb-free
Halide free
NCP565, Vout: 2.8 V DFN-6 506AX 1 260 Tape and Reel 3000 $0.7813
NCP565MN30T2G Active
Pb-free
Halide free
NCP565, Vout: 3.0 V DFN-6 506AX 1 260 Tape and Reel 3000 $0.7813
NCP565MN33T2G Active
Pb-free
Halide free
NCP565, Vout: 3.3 V DFN-6 506AX 1 260 Tape and Reel 3000 $0.7813
NCP565MNADJT2G Active
Pb-free
Halide free
NCP565, Vout: Adj DFN-6 506AX 1 260 Tape and Reel 3000 $0.7813
NCP565ST12T3G Active
Pb-free
Halide free
NCP565, Vout: 1.2 V SOT-223-4 / TO-261-4D 0.0318 3 260 Tape and Reel 4000 $0.4863
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 650
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 1,600
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : <100
ON Semiconductor   (2020-09-02 00:00) : 3,850
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 5,600
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP565D2T12G  
 $0.8926 
Pb
H
 Active   
Single
Positive
1.2
1.5
2.5
9
0.9
1.5
75
28
No
No
D2PAK-3
NCP565D2T12R4G  
 $0.8926 
Pb
H
 Active   
Single
Positive
1.2
1.5
2.5
9
0.9
1.5
75
28
No
No
D2PAK-3
NCP565D2T33G  
 $0.8926 
Pb
H
 Active   
Single
Positive
3.3
1.5
2.5
9
0.9
1.5
75
28
No
No
D2PAK-3
NCP565D2T33R4G  
 $0.8926 
Pb
H
 Active   
Single
Positive
3.3
1.5
2.5
9
0.9
1.5
75
28
No
No
D2PAK-3
NCP565D2TG  
 $0.8926 
Pb
H
 Active   
Single
Positive
Adj
1.5
2.5
9
0.9
1.5
75
28
No
No
D2PAK-5
NCP565D2TR4G  
 $0.8926 
Pb
H
 Active   
Single
Positive
Adj
1.5
2.5
9
0.9
1.5
75
28
No
No
D2PAK-5
NCP565MN12T2G  
 $0.7813 
Pb
H
 Active   
Single
Positive
1.2
1.5
2.5
9
0.9
1.5
75
28
No
No
DFN-6
NCP565MN15T2G  
 $0.7813 
Pb
H
 Active   
Single
Positive
1.5
1.5
2.5
9
0.9
1.5
75
28
No
No
DFN-6
NCP565MN28T2G  
 $0.7813 
Pb
H
 Active   
Single
Positive
2.8
1.5
2.5
9
0.9
1.5
75
28
No
No
DFN-6
NCP565MN30T2G  
 $0.7813 
Pb
H
 Active   
Single
Positive
3
1.5
2.5
9
0.9
1.5
75
28
No
No
DFN-6
NCP565MN33T2G  
 $0.7813 
Pb
H
 Active   
Single
Positive
3.3
1.5
2.5
9
0.9
1.5
75
28
No
No
DFN-6
NCP565MNADJT2G  
 $0.7813 
Pb
H
 Active   
Single
Positive
Adj
1.5
2.5
9
0.9
1.5
75
28
No
No
DFN-6
NCP565ST12T3G  
 $0.4863 
Pb
H
 Active   
Single
Positive
1.2
1.5
2.5
9
0.9
1.5
75
28
No
No
SOT-223-4 / TO-261-4D
Case Outlines
506AX    936A-02    936-03    0.0318   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Featured Video
1.5 A Fixed Output Voltage Linear Regulator Evaluation Board - NCP565V12EVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.