feedback
Rate this webpage
Need
Support?

NCP164: 300mA LDO Regulator, Ultra-Low Noise, High PSRR with Power Good

Datasheet: LDO Regulator, 300 mA, Low Dropout Voltage, Ultra Low Noise
Rev. 1 (359kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP164 is a next generation of high PSRR, ultra−low noise LDO capable of supplying 300 mA output current. Designed to meet the requirements of RF and sensitive Analog circuits, the NCP164 device provides ultra−low noise, high PSRR and low quiescent current. The device also offer excellent load/line transients. The NCP164 is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in WDFN6 0.65P, 2 x 2 mm and TSOP-5 packaging.
Features   Benefits
     
  • 1.6V to 5.5V input voltage
 
  • Operational from low 1.8V VIN rails
  • PSRR: 85 dB at 1 kHz
 
  • Improved input ripple rejection
  • Low VDO at 2.8V @80mV max dropout
 
  • Allows low VIN for greater efficiency
  • Ultra-Low Noise: 9µVRMS
 
  • Ultra-Low self generated noise
  • WDFN6_2 x 2mm & TSOP-5
 
  • Excellent thermal performance or widely used TSOP-5 (SOT-23) packaging
Applications   End Products
  • RF, PLL, VCO and Clock power supplies
  • Communication systems
  • Portable Equipment
  • Battery-powered equipment
  • Image Sensors
 
  • Machine & Vision Systems
  • Surveillance Camera Systems
  • Telecom, Networking Communication Systems
  • Drones
  • General Purpose Industrial Applications
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCP164A-WDFN6-GEVB Active
Pb-free
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP164AMT120TAG Active
Pb-free
Halide free
NCP164, 1.2V, Active Discharge WDFN-6 511BR 1 260 Tape and Reel 3000 $0.22
NCP164AMT180TAG Active
Pb-free
Halide free
NCP164, 1.8V, Active Discharge WDFN-6 511BR 1 260 Tape and Reel 3000 $0.22
NCP164AMT280TAG Active
Pb-free
Halide free
NCP164, 2.8V, Active Discharge WDFN-6 511BR 1 260 Tape and Reel 3000 $0.22
NCP164AMT330TAG Active 
Pb-free
Halide free
NCP164, 3.3V, Active Discharge WDFN-6 511BR 1 260 Tape and Reel 3000 $0.22
NCP164AMTADJTAG Active
Pb-free
Halide free
NCP164, ADJ, Active Discharge WDFN-6 511BR 1 260 Tape and Reel 3000 $0.22
NCP164ASN180T1G Active
Pb-free
Halide free
NCP164, 1.8V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1867
NCP164ASN280T1G Active
Pb-free
Halide free
NCP164, 2.8V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1867
NCP164ASN330T1G Active
Pb-free
Halide free
NCP164, 3.3V, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1867
NCP164ASNADJT1G Active 
Pb-free
Halide free
NCP164, ADJ, Active Discharge TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1867
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 21,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 81,000
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP164AMT120TAG  
 $0.22 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Consumer
WDFN-6
NCP164AMT180TAG  
 $0.22 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.6
5.5
0.155
0.03
85
9
Yes
Yes
Consumer
WDFN-6
NCP164AMT280TAG  
 $0.22 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.6
5.5
0.115
0.03
85
9
Yes
Yes
Consumer
WDFN-6
NCP164AMT330TAG  
 $0.22 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.6
5.5
0.11
0.03
85
9
Yes
Yes
Consumer
WDFN-6
NCP164AMTADJTAG  
 $0.22 
Pb
H
 Active   
Single
Positive
Adj
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Consumer
WDFN-6
NCP164ASN180T1G  
 $0.1867 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.6
5.5
0.155
0.03
85
9
Yes
Yes
Consumer
TSOP-5 / SOT-23-5
NCP164ASN280T1G  
 $0.1867 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.6
5.5
0.115
0.03
85
9
Yes
Yes
Consumer
TSOP-5 / SOT-23-5
NCP164ASN330T1G  
 $0.1867 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.6
5.5
0.11
0.03
85
9
Yes
Yes
Consumer
TSOP-5 / SOT-23-5
NCP164ASNADJT1G  
 $0.1867 
Pb
H
 Active   
Single
Positive
Adj
0.3
1.6
5.5
0.03
85
9
Yes
Yes
Consumer
TSOP-5 / SOT-23-5
Case Outlines
511BR    483   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.