feedback
Rate this webpage
Need
Support?

NCP161: LDO Regulator, 450 mA, Ultra-High PSRR, Ultra-Low Noise

Datasheet: LDO Regulator for RF and Analog Circuits - Ultra-Low Noise and High PSRR, 450 mA
Rev. 15 (931kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP161 is a linear regulator capable of supplying 450 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP161 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. It is available in two thickness ultra−small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP), XDFN−4 0.65P, 1 mm x 1 mm and TSOP5 packages.

Similar Products:


  NCP160 NCP161 NCP163 NCP167
Output Current (A) 0.25 0.45 0.25 0.70
PSRR f=1 kHz (dB) 98 98 92 85
Dropout Voltage (V) 0.080 0.150 0.080 0.210
Features   Benefits
     
  • Ultra High PSRR 98dB at 1kHz, 48dB at 100kHz
 
  • Excellent for power sensitive device like Wi-Fi module
  • Ultra Low Output Noise 10 µVRMS
 
  • Very well suited for noise sensitive application
  • Ultra Low Quiescent current 18 µA
 
  • Improved efficiency during light load conditions
  • Operating Input Voltage Range 1.9V to 5.5V
 
  • Suitable for battery powered device
  • Very Low Dropout 150mV at 450mA
 
  • Low power dissipation at full load
  • Available in CSP4 0.35P and XDFN4 0.65P package
 
  • Great for space constrains application
  • Available in industry standard TSOP5 package
 
  • Suitable for industrial applications
Applications   End Products
  • A/D and D/A Converters Power supply
  • Audio codec
  • Battery Powered Equipment
  • Camera module
  • Precision Analog Circuits
  • RF Modules
 
  • Cameras and camcoders
  • Smartphones
  • Tablets
  • Wireless Routers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control
NCP161FCT2GEVB Active
Pb-free
450 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board
NCP161MXTBGEVB Active
Pb-free
450 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR
FutureElectronics (2020-08-19) : 4
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP161AFCS180T2G Active
Pb-free
Halide free
NCP161, 1.8V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS250T2G Active
Pb-free
Halide free
NCP161, 2.5V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS280T2G Active
Pb-free
Halide free
NCP161, 2.8V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS285T2G Active
Pb-free
Halide free
NCP161, 2.85V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS300T2G Active
Pb-free
Halide free
NCP161, 3.0V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS320T2G Active
Pb-free
Halide free
NCP161, 3.2V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS330T2G Active
Pb-free
Halide free
NCP161, 3.3V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS350T2G Active
Pb-free
Halide free
NCP161, 3.5V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS450T2G Active
Pb-free
Halide free
NCP161, 4.5V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS500T2G Active
Pb-free
Halide free
NCP161, 5.0V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCS514T2G Active
Pb-free
Halide free
NCP161, 5.14V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161AFCT180T2G Active
Pb-free
Halide free
NCP161, 1.8V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT185T2G Active
Pb-free
Halide free
NCP161, 1.85V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0697
NCP161AFCT250T2G Active
Pb-free
Halide free
NCP161, 2.5V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT280T2G Active
Pb-free
Halide free
NCP161, 2.8V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT285T2G Active
Pb-free
Halide free
NCP161, 2.85V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT290T2G Active
Pb-free
Halide free
NCP161, 2.9V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT300T2G Active
Pb-free
Halide free
NCP161, 3.0V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT310T2G Active
Pb-free
Halide free
NCP161, 3.1V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0697
NCP161AFCT330T2G Active
Pb-free
Halide free
NCP161, 3.3V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT350T2G Active
Pb-free
Halide free
NCP161, 3.5V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT450T2G Active
Pb-free
Halide free
NCP161, 4.5V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT500T2G Active
Pb-free
Halide free
NCP161, 5.0V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCT514T2G Active
Pb-free
Halide free
NCP161, 5.14V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161AFCTC280T2G Active
Pb-free
Halide free
NCP161, 2.8V, Active Discharge, Backside Coating WLCSP-4 567JZ 1 260 Tape and Reel 5000 Contact Sales Office
NCP161AFCTC350T2G Active
Pb-free
Halide free
NCP161, 3.5V, Active Discharge, Backside Coating WLCSP-4 567JZ 1 260 Tape and Reel 5000 Contact Sales Office
NCP161AMX180TBG Active
Pb-free
Halide free
NCP161, 1.8V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX185TBG Active
Pb-free
Halide free
NCP161, 1.85V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX250TBG Active
Pb-free
Halide free
NCP161, 2.5V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX280TBG Active
Pb-free
Halide free
NCP161, 2.8V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX285TBG Active
Pb-free
Halide free
NCP161, 2.85V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX300TBG Active
Pb-free
Halide free
NCP161, 3.0V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX320TBG Active
Pb-free
Halide free
NCP161, 3.2V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX330TBG Active
Pb-free
Halide free
NCP161, 3.3V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX350TBG Active
Pb-free
Halide free
NCP161, 3.5V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX450TBG Active
Pb-free
Halide free
NCP161, 4.5V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX500TBG Active
Pb-free
Halide free
NCP161, 5.0V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161AMX514TBG Active
Pb-free
Halide free
NCP161, 5.14V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161ASN180T1G Active
Pb-free
Halide free
NCP161, 1.8V, SOT23-5L, Active Discharge SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1133
NCP161ASN250T1G Active
Pb-free
Halide free
NCP161, 2.5V, SOT23-5L, Active Discharge SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1133
NCP161ASN280T1G Active
Pb-free
Halide free
NCP161, 2.8V, SOT23-5L, Active Discharge SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1133
NCP161ASN300T1G Active
Pb-free
Halide free
NCP161, 3.0V, SOT23-5L, Active Discharge SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1133
NCP161ASN330T1G Active
Pb-free
Halide free
NCP161, 3.3V, SOT23-5L, Active Discharge SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1133
NCP161ASN350T1G Active
Pb-free
Halide free
NCP161, 3.5V, SOT23-5L, Active Discharge SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1133
NCP161ASN500T1G Active
Pb-free
Halide free
NCP161, 5.0V, SOT23-5L, Active Discharge SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1133
NCP161BFCS180T2G Active
Pb-free
Halide free
NCP161, 1.8V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS250T2G Active
Pb-free
Halide free
NCP161, 2.5V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS280T2G Active
Pb-free
Halide free
NCP161, 2.8V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS285T2G Active
Pb-free
Halide free
NCP161, 2.85V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS300T2G Active
Pb-free
Halide free
NCP161, 3.0V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS330T2G Active
Pb-free
Halide free
NCP161, 3.3V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS350T2G Active
Pb-free
Halide free
NCP161, 3.5V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS450T2G Active
Pb-free
Halide free
NCP161, 4.5V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS500T2G Active
Pb-free
Halide free
NCP161, 5.0V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCS514T2G Active
Pb-free
Halide free
NCP161, 5.14V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP161BFCT180T2G Active
Pb-free
Halide free
NCP161, 1.8V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT185T2G Active
Pb-free
Halide free
NCP161, 1.85V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0697
NCP161BFCT250T2G Active
Pb-free
Halide free
NCP161, 2.5V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT280T2G Active
Pb-free
Halide free
NCP161, 2.8V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT285T2G Active
Pb-free
Halide free
NCP161, 2.85V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT300T2G Active
Pb-free
Halide free
NCP161, 3.0V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT330T2G Active
Pb-free
Halide free
NCP161, 3.3V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT350T2G Active
Pb-free
Halide free
NCP161, 3.5V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT450T2G Active
Pb-free
Halide free
NCP161, 4.5V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT500T2G Active
Pb-free
Halide free
NCP161, 5.0V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BFCT514T2G Active
Pb-free
Halide free
NCP161, 5.14V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP161BMX180TBG Active
Pb-free
Halide free
NCP161, 1.8V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX250TBG Active
Pb-free
Halide free
NCP161, 2.5V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX280TBG Active
Pb-free
Halide free
NCP161, 2.8V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX285TBG Active
Pb-free
Halide free
NCP161, 2.85V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX300TBG Active
Pb-free
Halide free
NCP161, 3.0V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX330TBG Active
Pb-free
Halide free
NCP161, 3.3V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX350TBG Active
Pb-free
Halide free
NCP161, 3.5V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX450TBG Active
Pb-free
Halide free
NCP161, 4.5V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX500TBG Active
Pb-free
Halide free
NCP161, 5.0V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
NCP161BMX514TBG Active
Pb-free
Halide free
NCP161, 5.14V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0777
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 165,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 45,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 280,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 170,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 15,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 50,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 50,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 55,000
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19) : >1K
ON Semiconductor   (2020-09-02) : 5,814
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 45,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 335,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 355,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 60,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 50,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 60,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 3,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 1,044,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 54,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 24,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 57,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 24,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 51,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 39,000
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19) : >1K
ON Semiconductor   (2020-09-02) : 39,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 64,185
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 40,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 385,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 50,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 100,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 190,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 150,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 50,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 50,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 36,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 39,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 30,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 51,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 54,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 54,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP161AFCS180T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
1.8
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS250T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.5
0.45
1.9
5.5
0.19
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS280T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS285T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.85
0.45
1.9
5.5
0.17
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS300T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3
0.45
1.9
5.5
0.165
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS320T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.2
0.45
1.9
5.5
0.155
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS330T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.3
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS350T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS450T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
4.5
0.45
1.9
5.5
0.12
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS500T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCS514T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5.14
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT180T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
1.8
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT185T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
1.85
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT250T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.5
0.45
1.9
5.5
0.19
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT280T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT285T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.85
0.45
1.9
5.5
0.17
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT290T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.9
0.45
1.9
5.5
0.163
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT300T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3
0.45
1.9
5.5
0.165
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT310T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.1
0.45
1.9
5.5
0.16
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT330T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.3
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT350T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT450T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
4.5
0.45
1.9
5.5
0.12
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT500T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCT514T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5.14
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCTC280T2G  
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AFCTC350T2G  
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161AMX180TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
1.8
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX185TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
1.85
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX250TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
2.5
0.45
1.9
5.5
0.19
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX280TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX285TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
2.85
0.45
1.9
5.5
0.17
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX300TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
3
0.45
1.9
5.5
0.165
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX320TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
3.2
0.45
1.9
5.5
0.155
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX330TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
3.3
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX350TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX450TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
4.5
0.45
1.9
5.5
0.12
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX500TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
5
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161AMX514TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
5.14
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161ASN180T1G  
 $0.1133 
Pb
H
 Active   
Single
Positive
1.8
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
SOT-23-5
NCP161ASN250T1G  
 $0.1133 
Pb
H
 Active   
Single
Positive
2.5
0.45
1.9
5.5
0.19
0.018
98
10
Yes
No
Consumer
SOT-23-5
NCP161ASN280T1G  
 $0.1133 
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
SOT-23-5
NCP161ASN300T1G  
 $0.1133 
Pb
H
 Active   
Single
Positive
3
0.45
1.9
5.5
0.165
0.018
98
10
Yes
No
Consumer
SOT-23-5
NCP161ASN330T1G  
 $0.1133 
Pb
H
 Active   
Single
Positive
3.3
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
SOT-23-5
NCP161ASN350T1G  
 $0.1133 
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
SOT-23-5
NCP161ASN500T1G  
 $0.1133 
Pb
H
 Active   
Single
Positive
5
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
SOT-23-5
NCP161BFCS180T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
1.8
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS250T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.5
0.45
1.9
5.5
0.19
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS280T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS285T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.85
0.45
1.9
5.5
0.17
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS300T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3
0.45
1.9
5.5
0.165
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS330T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.3
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS350T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS450T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
4.5
0.45
1.9
5.5
0.12
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS500T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCS514T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5.14
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT180T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
1.8
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT185T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
1.85
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT250T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.5
0.45
1.9
5.5
0.19
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT280T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT285T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.85
0.45
1.9
5.5
0.17
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT300T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3
0.45
1.9
5.5
0.165
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT330T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.3
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT350T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT450T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
4.5
0.45
1.9
5.5
0.12
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT500T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BFCT514T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5.14
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP161BMX180TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
1.8
0.45
1.9
5.5
0.3
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX250TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
2.5
0.45
1.9
5.5
0.19
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX280TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
2.8
0.45
1.9
5.5
0.175
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX285TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
2.85
0.45
1.9
5.5
0.17
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX300TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
3
0.45
1.9
5.5
0.165
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX330TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
3.3
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX350TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
3.5
0.45
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX450TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
4.5
0.45
1.9
5.5
0.12
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX500TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
5
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP161BMX514TBG  
 $0.0777 
Pb
H
 Active   
Single
Positive
5.14
0.45
1.9
5.5
0.105
0.018
98
10
Yes
No
Consumer
XDFN-4
Case Outlines
527AH    711AJ    483    567KA    567JZ   
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Featured Video
Bruno Damien Interview with EETimes: Innovation in Smart Homes and Buildings
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.