feedback
Rate this webpage
Need
Support?

NCP160: LDO Regulator, 250 mA, Ultra-High PSRR, Ultra-Low Noise

Datasheet: Ultra-Low Noise and High PSRR LDO Regulator for RF and Analog Circuits, 250 mA
Rev. 17 (829kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP160 is a linear regulator capable of supplying 250 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP160 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. It is available in two thickness ultra−small 0.35P, 0.64 mm x 0.64 mm Chip Scale Package (CSP) and XDFN−4 0.65P, 1 mm x 1 mm packages.

Similar Products:


  NCP160 NCP161 NCP163 NCP167
Output Current (A) 0.25 0.45 0.25 0.70
PSRR f=1 kHz (dB) 98 98 92 85
Dropout Voltage (V) 0.080 0.150 0.080 0.210
Features   Benefits
     
  • Ultra High PSRR 98dB at 1kHz, 48dB at 100kHz
 
  • Excellent for power sensitive device like Wi-Fi module
  • Ultra Low Output Noise 10 µVRMS
 
  • Very well suited for noise sensitive application
  • Ultra Low Quiescent current 18 µA
 
  • Improved efficiency during light load conditions
  • Operating Input Voltage Range 1.9V to 5.5V
 
  • Suitable for battery powered device
  • Very Low Dropout 80mV at 250mA
 
  • Low power dissipation at full load
  • Available in CSP4 0.35P and XDFN4 0.65P packages
 
  • Great for space constrains application
Applications   End Products
  • A/D and D/A Converters Power supply
  • Audio codec
  • Battery Powered Equipment
  • Camera module
  • Precision Analog Circuits
  • RF Modules
 
  • Cameras and camcoders
  • Smartphones
  • Tablets
  • Wireless Routers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP160FCT2GEVB Active
Pb-free
250 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board
NCP160MXTBGEVB Active
Pb-free
250 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board
SECO-TE0716-GEVB Active
Pb-free
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor
STR-NCD98010-GEVK Active
Pb-free
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP160AFCS180T2G Active
Pb-free
Halide free
NCP160, 1.8V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS250T2G Active
Pb-free
Halide free
NCP160, 2.5V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS270T2G Active
Pb-free
Halide free
NCP160, 2.7 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS280T2G Active
Pb-free
Halide free
NCP160, 2.8V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS285T2G Active
Pb-free
Halide free
NCP160, 2.85V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS2925T2G Active
Pb-free
Halide free
NCP160, 2.925V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS300T2G Active
Pb-free
Halide free
NCP160, 3.0V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS320T2G Active
Pb-free
Halide free
NCP160, 3.2V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS330T2G Active
Pb-free
Halide free
NCP160, 3.3V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS350T2G Active
Pb-free
Halide free
NCP160, 3.5V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS370T2G Active
Pb-free
Halide free
NCP160, 3.7V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS450T2G Active
Pb-free
Halide free
NCP160, 4.5V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS500T2G Active
Pb-free
Halide free
NCP160, 5.0V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCS514T2G Active
Pb-free
Halide free
NCP160, 5.14V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCSC280T2G Active
Pb-free
Halide free
NCP160, 2.8V, Active Discharge, Backside Coating WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160AFCT180T2G Active
Pb-free
Halide free
NCP160, 1.8V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT250T2G Active
Pb-free
Halide free
NCP160, 2.5V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT280T2G Active
Pb-free
Halide free
NCP160, 2.8V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT285T2G Active
Pb-free
Halide free
NCP160, 2.85V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT300T2G Active
Pb-free
Halide free
NCP160, 3.0V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT330T2G Active
Pb-free
Halide free
NCP160, 3.3V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT350T2G Active
Pb-free
Halide free
NCP160, 3.5V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT450T2G Active
Pb-free
Halide free
NCP160, 4.5V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT500T2G Active
Pb-free
Halide free
NCP160, 5.0V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCT514T2G Active
Pb-free
Halide free
NCP160, 5.14V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AFCTC180T2G Active
Pb-free
Halide free
NCP160, 1.8V, Active Discharge, Backside Coating WLCSP-4 567JZ 1 260 Tape and Reel 5000 Contact Sales Office
NCP160AFCTC330T2G Active
Pb-free
Halide free
NCP160, 3.3V, Active Discharge, Backside Coating WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160AMX180TBG Active
Pb-free
Halide free
NCP160, 1.8V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX1825TBG Active
Pb-free
Halide free
NCP160, 1.825V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX250TBG Active
Pb-free
Halide free
NCP160, 2.5V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX275TBG Active
Pb-free
Halide free
NCP160, 2.75V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX280TBG Active
Pb-free
Halide free
NCP160, 2.8V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0704
NCP160AMX285TBG Active
Pb-free
Halide free
NCP160, 2.85V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX290TBG Active
Pb-free
Halide free
NCP160, 2.9V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX300TBG Active
Pb-free
Halide free
NCP160, 3.0V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0716
NCP160AMX310TBG Active
Pb-free
Halide free
NCP160, 3.1V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX320TBG Active
Pb-free
Halide free
NCP160, 3.2V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX330TBG Active
Pb-free
Halide free
NCP160, 3.3V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0728
NCP160AMX350TBG Active
Pb-free
Halide free
NCP160, 3.5V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX450TBG Active
Pb-free
Halide free
NCP160, 4.5V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX500TBG Active
Pb-free
Halide free
NCP160, 5.0V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160AMX514TBG Active
Pb-free
Halide free
NCP160, 5.14V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BFCS180T2G Active
Pb-free
Halide free
NCP160, 1.8V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS250T2G Active
Pb-free
Halide free
NCP160, 2.5V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS280T2G Active
Pb-free
Halide free
NCP160, 2.8V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS285T2G Active
Pb-free
Halide free
NCP160, 2.85V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS2925T2G Active
Pb-free
Halide free
NCP160, 2.925V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS300T2G Active
Pb-free
Halide free
NCP160, 3.0V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS330T2G Active
Pb-free
Halide free
NCP160, 3.3V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS350T2G Active
Pb-free
Halide free
NCP160, 3.5V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS450T2G Active
Pb-free
Halide free
NCP160, 4.5V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS500T2G Active
Pb-free
Halide free
NCP160, 5.0V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCS514T2G Active
Pb-free
Halide free
NCP160, 5.14V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.0697
NCP160BFCT180T2G Active
Pb-free
Halide free
NCP160, 1.8V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT210T2G Active
Pb-free
Halide free
NCP160, 2.1V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT250T2G Active
Pb-free
Halide free
NCP160, 2.5V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT280T2G Active
Pb-free
Halide free
NCP160, 2.8V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT285T2G Active
Pb-free
Halide free
NCP160, 2.85V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT300T2G Active
Pb-free
Halide free
NCP160, 3.0V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT330T2G Active
Pb-free
Halide free
NCP160, 3.3V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT350T2G Active
Pb-free
Halide free
NCP160, 3.5V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT450T2G Active
Pb-free
Halide free
NCP160, 4.5V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT500T2G Active
Pb-free
Halide free
NCP160, 5.0V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BFCT514T2G Active
Pb-free
Halide free
NCP160, 5.14V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.0635
NCP160BMX180TBG Active
Pb-free
Halide free
NCP160, 1.8V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX1825TBG Active
Pb-free
Halide free
NCP160, 1.825V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX250TBG Active
Pb-free
Halide free
NCP160, 2.5V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX275TBG Active
Pb-free
Halide free
NCP160, 2.75V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX280TBG Active
Pb-free
Halide free
NCP160, 2.8V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX285TBG Active
Pb-free
Halide free
NCP160, 2.85V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX300TBG Active
Pb-free
Halide free
NCP160, 3.0V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX330TBG Active
Pb-free
Halide free
NCP160, 3.3V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX350TBG Active
Pb-free
Halide free
NCP160, 3.5V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX450TBG Active
Pb-free
Halide free
NCP160, 4.5V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX500TBG Active
Pb-free
Halide free
NCP160, 5.0V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
NCP160BMX514TBG Active
Pb-free
Halide free
NCP160, 5.14V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0729
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 404,046
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 85,000
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 125,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 3,005,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 285,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 355,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 360,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 535,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 230,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 765,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 600,000
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 170,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 50,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 260,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 20,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 55,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 45,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 21,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 6,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 102,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 27,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 18,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 237,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 155,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 50,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 780,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 50,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 105,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 345,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 228,842
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 50,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 55,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 42,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 102,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP160AFCS180T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
1.8
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS250T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.5
0.25
1.9
5.5
0.11
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS270T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.7
0.25
1.9
5.5
0.1
0.018
90
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS280T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.8
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS285T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.85
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS2925T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.925
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS300T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS320T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.2
0.25
1.9
5.5
0.085
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS330T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.3
0.25
1.9
5.5
0.08
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS350T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.5
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS370T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.7
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS450T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
4.5
0.25
1.9
5.5
0.065
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS500T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCS514T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5.14
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCSC280T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.8
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT180T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
1.8
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT250T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.5
0.25
1.9
5.5
0.11
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT280T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.8
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT285T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.85
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT300T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT330T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.3
0.25
1.9
5.5
0.08
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT350T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.5
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT450T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
4.5
0.25
1.9
5.5
0.065
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT500T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCT514T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5.14
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCTC180T2G  
Pb
H
 Active   
Single
Positive
1.8
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AFCTC330T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.3
0.25
1.9
5.5
0.08
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160AMX180TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
1.8
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX1825TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
1.825
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX250TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.5
0.25
1.9
5.5
0.11
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX275TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.75
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX280TBG  
 $0.0704 
Pb
H
 Active   
Single
Positive
2.8
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX285TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.85
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX290TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.9
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX300TBG  
 $0.0716 
Pb
H
 Active   
Single
Positive
3
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX310TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
3.1
0.25
1.9
5.5
0.087
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX320TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
3.2
0.25
1.9
5.5
0.085
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX330TBG  
 $0.0728 
Pb
H
 Active   
Single
Positive
3.3
0.25
1.9
5.5
0.08
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX350TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
3.5
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX450TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
4.5
0.25
1.9
5.5
0.065
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX500TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
5
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160AMX514TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
5.14
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BFCS180T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
1.8
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS250T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.5
0.25
1.9
5.5
0.11
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS280T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.8
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS285T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.85
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS2925T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
2.925
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS300T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS330T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.3
0.25
1.9
5.5
0.08
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS350T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
3.5
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS450T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
4.5
0.25
1.9
5.5
0.065
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS500T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCS514T2G  
 $0.0697 
Pb
H
 Active   
Single
Positive
5.14
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT180T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
1.8
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT210T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.1
0.25
1.9
5.5
0.15
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT250T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.5
0.25
1.9
5.5
0.11
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT280T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.8
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT285T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
2.85
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT300T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT330T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.3
0.25
1.9
5.5
0.08
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT350T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
3.5
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT450T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
4.5
0.25
1.9
5.5
0.065
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT500T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BFCT514T2G  
 $0.0635 
Pb
H
 Active   
Single
Positive
5.14
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
WLCSP-4
NCP160BMX180TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
1.8
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX1825TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
1.825
0.25
1.9
5.5
0.18
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX250TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.5
0.25
1.9
5.5
0.11
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX275TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.75
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX280TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.8
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX285TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
2.85
0.25
1.9
5.5
0.095
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX300TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
3
0.25
1.9
5.5
0.09
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX330TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
3.3
0.25
1.9
5.5
0.08
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX350TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
3.5
0.25
1.9
5.5
0.075
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX450TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
4.5
0.25
1.9
5.5
0.065
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX500TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
5
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
XDFN-4
NCP160BMX514TBG  
 $0.0729 
Pb
H
 Active   
Single
Positive
5.14
0.25
1.9
5.5
0.06
0.018
98
10
Yes
No
Consumer
XDFN-4
Case Outlines
711AJ    567KA    567JZ   
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Featured Video
LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA – NCP160 Series

More Videos ...

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.