feedback
Rate this webpage
Need
Support?

NCP114: LDO Regulator, 300 mA, High PSRR

Datasheet: Voltage Regulator - CMOS Low Dropout 300 mA
Rev. 30 (994kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP114 is 300 mA LDO that provides the engineer with a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP114 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
Features   Benefits
     
  • Operating Input Voltage Range: 1.7 V to 5.5 V
 
  • Well suited for battery powered applications
  • Low Dropout: 135 mV Typical at 300 mA
 
  • Supports applications with very low Input to Output Voltage requirements
  • High PSRR 75dB at 1kHz
 
  • Very well suited for space-constrained applications
  • Thermal Shutdown and Current Limit Protections
 
  • Robust design and high reliability
  • Very Low Quiescent Current of Typ. 50 µA
 
  • Highly effective solution at light load conditions
  • Available in uDFN 1.0 x 1.0 mm Package
 
  • Very well suited for space-constrained applications
  • +/- 1% typical Vout Accuracy
 
  • Precise Vout for power sensitive devices
Applications   End Products
  • Touchscreen Controller Supply
  • Wireless module
  • Camera supply module
  • MCU and low power FPGA supply
 
  • Smartphone
  • Tablet
  • Portable device
  • Wireless handset
  • IP Camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
BLE-IOT-GEVB Active
Pb-free
IoT IDK BLE RSL10 Evaluation Board
NCP114MXTCGEVB Active
Pb-free
CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board
RSL10-002GEVB Active
Pb-free
Radio SoC evaluation board, version 1 (QFN based)
FutureElectronics (2020-08-19) : 3
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP114AMX075TCG Active
Pb-free
Halide free
NCP114, 0.75V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX080TCG Active
Pb-free
Halide free
NCP114, 0.8V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX090TAG Active
Pb-free
Halide free
NCP114, 0.9V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX090TCG Active
Pb-free
Halide free
NCP114, 0.9V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX092TAG Product Preview
Pb-free
Halide free
NCP114, 0.92V, Active discharge UDFN-4 517CU 1 260 Tape and Reel 3000 Contact Sales Office
NCP114AMX100TCG Active
Pb-free
Halide free
NCP114, 1.0V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX105TCG Active
Pb-free
Halide free
NCP114, 1.05V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX110TBG Active
Pb-free
Halide free
NCP114, 1.1V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX110TCG Active
Pb-free
Halide free
NCP114, 1.1V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX115TCG Active
Pb-free
Halide free
NCP114, 1.15V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX120TBG Active
Pb-free
Halide free
NCP114, 1.2V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX120TCG Active
Pb-free
Halide free
NCP114, 1.2V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX125TCG Active
Pb-free
Halide free
NCP114, 1.25V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX130TCG Active
Pb-free
Halide free
NCP114, 1.3V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX135TCG Active
Pb-free
Halide free
NCP114, 1.35V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX150TCG Active
Pb-free
Halide free
NCP114, 1.5V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX160TCG Active
Pb-free
Halide free
NCP114, 1.6V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX180TBG Active
Pb-free
Halide free
NCP114, 1.8V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX180TCG Active
Pb-free
Halide free
NCP114, 1.8V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0433
NCP114AMX185TCG Active
Pb-free
Halide free
NCP114, 1.85V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX210TCG Active
Pb-free
Halide free
NCP114, 2.1V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX220TCG Active
Pb-free
Halide free
NCP114, 2.2V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX240TCG Active
Pb-free
Halide free
NCP114, 2.4V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX250TBG Active
Pb-free
Halide free
NCP114, 2.5V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX250TCG Active
Pb-free
Halide free
NCP114, 2.5V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX260TCG Active
Pb-free
Halide free
NCP114, 2.6V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX270TCG Active
Pb-free
Halide free
NCP114, 2.7V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX280TBG Active
Pb-free
Halide free
NCP114, 2.8V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX280TCG Active
Pb-free
Halide free
NCP114, 2.8V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX285TCG Active
Pb-free
Halide free
NCP114, 2.85V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX290TCG Active
Pb-free
Halide free
NCP114, 2.9V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX300TCG Active
Pb-free
Halide free
NCP114, 3.0V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX310TBG Active
Pb-free
Halide free
NCP114, 3.1V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX310TCG Active
Pb-free
Halide free
NCP114, 3.1V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX320TCG Active
Pb-free
Halide free
NCP114, 3.2V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX330TBG Active
Pb-free
Halide free
NCP114, 3.3V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0407
NCP114AMX330TCG Active
Pb-free
Halide free
NCP114, 3.3V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0396
NCP114AMX345TCG Active
Pb-free
Halide free
NCP114, 3.45V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX350TCG Active
Pb-free
Halide free
NCP114, 3.5V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114AMX360TCG Active
Pb-free
Halide free
NCP114, 3.6V, Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114ASN080T1G Active
Pb-free
Halide free
NCP114, 0.8V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN120T1G Active
Pb-free
Halide free
NCP114, 1.2V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN120T2G Active
Pb-free
Halide free
NCP114, 1.2V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0933
NCP114ASN150T1G Active
Pb-free
Halide free
NCP114, 1.5V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN150T2G Active
Pb-free
Halide free
NCP114, 1.5V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0933
NCP114ASN180T1G Active
Pb-free
Halide free
NCP114, 1.8V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0448
NCP114ASN180T2G Active
Pb-free
Halide free
NCP114, 1.8V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0933
NCP114ASN250T1G Active
Pb-free
Halide free
NCP114, 2.5V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN250T2G Active
Pb-free
Halide free
NCP114, 2.5V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0933
NCP114ASN260T1G Active
Pb-free
Halide free
NCP114, 2.6V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN270T1G Active
Pb-free
Halide free
NCP114, 2.7V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN280T1G Active
Pb-free
Halide free
NCP114, 2.8V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0533
NCP114ASN280T2G Active
Pb-free
Halide free
NCP114, 2.8V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0933
NCP114ASN290T1G Active
Pb-free
Halide free
NCP114, 2.9V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN300T1G Active
Pb-free
Halide free
NCP114, 3.0V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
NCP114ASN330T1G Active
Pb-free
Halide free
NCP114, 3.3V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0455
NCP114ASN330T2G Active
Pb-free
Halide free
NCP114, 3.3V, Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0933
NCP114BMX075TCG Active
Pb-free
Halide free
NCP114, 0.75V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114BMX100TCG Active
Pb-free
Halide free
NCP114, 1.0V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0439
NCP114BMX120TCG Active
Pb-free
Halide free
NCP114, 1.2V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0439
NCP114BMX150TCG Active
Pb-free
Halide free
NCP114, 1.5V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0439
NCP114BMX180TCG Active
Pb-free
Halide free
NCP114, 1.8V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114BMX250TCG Active
Pb-free
Halide free
NCP114, 2.5V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114BMX280TCG Active
Pb-free
Halide free
NCP114, 2.8V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114BMX300TCG Active
Pb-free
Halide free
NCP114, 3.0V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0439
NCP114BMX330TCG Active
Pb-free
Halide free
NCP114, 3.3V, Non-Active Discharge UDFN-4 517CU 1 260 Tape and Reel 3000 $0.0387
NCP114BSN330T1G Active
Pb-free
Halide free
NCP114, 3.3V, Non-Active Discharge, TSOP5 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.048
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 7,185,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 27,000
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 267,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 9,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 32,643
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 714,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 9,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 54,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 75,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 117,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 90,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 48,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 105,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 192,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 162,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 90,000
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 105,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 45,000
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19) : >10K
ON Semiconductor   (2020-09-02) : 24,000
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 3,624,000
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19) : >10K
ON Semiconductor   (2020-09-02) : 249,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19) : >1K
Avnet   (2020-08-19) : >1K
ON Semiconductor   (2020-09-02) : 180,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19) : >10K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 93,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02) : 66,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP114AMX075TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
0.75
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX080TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
0.8
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX090TAG  
 $0.0387 
Pb
H
 Active   
Single
Positive
0.9
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX090TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
0.9
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX092TAG  
Pb
H
 Product Preview   
UDFN-4
NCP114AMX100TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX105TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.05
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX110TBG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX110TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX115TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.15
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX120TBG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX120TCG  
 $0.0387 
Pb
H
 Active   
single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX125TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.25
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX130TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.3
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX135TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.35
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX150TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.365
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX160TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.6
0.3
1.7
5.5
0.285
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX180TBG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX180TCG  
 $0.0433 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX185TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.85
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX210TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.1
0.3
1.7
5.5
0.19
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX220TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.2
0.3
1.7
5.5
0.185
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX240TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.4
0.3
1.7
5.5
0.165
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX250TBG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX250TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX260TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.6
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX270TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.7
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX280TBG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX280TCG  
 $0.0387 
Pb
H
 Active   
single
Positive
2.8
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX285TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.85
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX290TCG  
 $0.0387 
Pb
H
 Active   
Consumer
UDFN-4
NCP114AMX300TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3
0.3
1.7
5.5
0.145
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX310TBG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3.1
0.3
1.7
5.5
0.14
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX310TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3.1
0.3
1.7
5.5
0.14
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX320TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3.2
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX330TBG  
 $0.0407 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX330TCG  
 $0.0396 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX345TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3.45
0.3
1.7
5.5
0.13
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX350TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3.5
0.3
1.7
5.5
0.13
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114AMX360TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3.6
0.3
1.7
5.5
0.13
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114ASN080T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
0.8
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN120T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN120T2G  
 $0.0933 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN150T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.38
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN150T2G  
 $0.0933 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.38
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN180T1G  
 $0.0448 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.26
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN180T2G  
 $0.0933 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.26
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN250T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN250T2G  
 $0.0933 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN260T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
2.6
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN270T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
2.7
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN280T1G  
 $0.0533 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN280T2G  
 $0.0933 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN290T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
2.9
0.3
1.7
5.5
0.17
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN300T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
3
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN330T1G  
 $0.0455 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.15
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114ASN330T2G  
 $0.0933 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.15
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
NCP114BMX075TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
0.75
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX100TCG  
 $0.0439 
Pb
H
 Active   
Single
Positive
1
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX120TCG  
 $0.0439 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX150TCG  
 $0.0439 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.365
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX180TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.245
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX250TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.16
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX280TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.155
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX300TCG  
 $0.0439 
Pb
H
 Active   
Single
Positive
3
0.3
1.7
5.5
0.145
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BMX330TCG  
 $0.0387 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.135
0.05
75
70
Yes
No
Consumer
UDFN-4
NCP114BSN330T1G  
 $0.048 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.15
0.05
75
70
Yes
No
Consumer
TSOP-5 / SOT-23-5
Case Outlines
517CU    483   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Featured Video
CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board - NCP114MXTCGEVB

More Videos ...

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.