feedback
Rate this webpage
Need
Support?

FAN25800: LDO Regulator, 500 mA, Low Iq, High PSRR, Low Noise

Datasheet: 500 mA, Low-IQ, Low-Noise, LDO Regulator
Rev. 1 (1992kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FAN25800 is a linear low-dropout regulator with a high PSRR (85 dB at 100 Hz) and low output noise (typically 8 µVRMS over a 10 Hz to 100 kHz bandwidth). The LDO can provide up to 250 mA of output current for 2.8 V output and up to 500 mA of output current for 3.3 V output.
The enable control pin can be used to shut down the device and disconnect the output load from the input. During shutdown, the supply current drops below 1 µA.
The FAN25800 is designed to be stable with space-saving ceramic capacitors as small as 0201 case size. The FAN25800 is available in a 4-bump, 0.35 mm pitch, WLCSP package.
Features
 
  • VIN: 2.3 V to 5.5 V
  • VOUT = 3.3 V (IOUT Max. = 500 mA)
  • VOUT = 2.8 V (IOUT Max. = 250 mA)
  • Output Noise Density at 250 mA and 10 kHz = 19 nV/√Hz (Integrated 8 µVrms)
  • Low IQ of 17 µA in Regulation and Low-IQ Dropout Mode with Optimized Dropout Transitions
  • <70 mV Dropout Voltage at 250 mA Load
  • Controlled Soft-Start to Reduce Inrush Current
  • Thermal Shutdown Protection (TSD)
  • Input Under-Voltage Lockout (UVLO)
  • Short-Circuit Protection (SCP)
  • Stable with Two 1.5 µF, 0201 Ceramic Capacitors at VOUT
  • 4-Ball WLCSP, 0.65 mm x 0.65 mm, 0.35 mm Pitch, Plated Solder, 330 µm Maximum Thickness
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (1)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FEBFAN25800-MPSLDO1-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator
FEBFAN25800-MPSLDO2-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator
FEBFAN25801-MPSLDO1-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FAN25800AUC28X Last Shipments
Pb-free
Halide free
FAN25800 WLCSP-4 567QC 1 260 Tape and Reel 3000  
FAN25800AUC33X Last Shipments
Pb-free
Halide free
FAN25800 WLCSP-4 567QC 1 260 Tape and Reel 3000  
FAN25800AUCF27X Obsolete
Pb-free
Halide free
FAN25800 WLCSP-4 567QC 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
567QC   
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.