feedback
Rate this webpage
Need
Support?

NCV890100: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz

Datasheet: Switching Regulator Automotive Buck 1.2 A, 2 MHz
Rev. 3 (209kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV890100 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 36V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890100 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures.
The NCV890100 also provides several protection features expected in Automotive power supply systems such as current limit, short-circuit protection and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.
Features   Benefits
     
  • 2-MHz Free-Running Switching Frequency
 
  • Enables the use of small size, low cost inductor and EMC filter
  • Internal N-Channel Power Switch
   
  • Low VIN Operation Down to 4.5 V
   
  • High VIN Operation Up to 36 V
   
  • Withstands Load Dumps to 40 V
   
  • Logic level Enable Input Can be Directly Tied to Battery
   
  • 1.4 A (min) Cycle-by-Cycle Peak Current Limit
   
  • Short-Circuit Protection enhanced by Frequency Foldback
   
  • ±1.75% Output Voltage Tolerance
   
  • Output Voltage Adjustable Down to 0.8 V
   
  • 1.4 ms Internal Soft-Start
   
  • Thermal Shutdown (TSD)
   
  • Low Shutdown Current
   
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Controls
   
  • Wettable Flanks DFN
   
  • This is a Pb-Free Device
   
Applications   End Products
  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Dashboards
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
BB-GEVK Active
Pb-free
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board
BDK-DCDC-GEVB Active
Pb-free
Power Adapter Board for Higher Power B-IDK Actuator Shields
NV890100PDR2GEVB Active
Pb-free
Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board
SEC-3PH-11-OBC-EVB Active
Pb-free
Three-phase On Board Charger (OBC) PFC-LLC platform
SEC-6D6KW-OBC-SIC-GEVB Active
Pb-free
6.6kW OBC SiC model
FutureElectronics (2020-08-19) : 2
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV890100MWTXG Active
AEC Qualified
PPAP Capable
Pb-free
NCV890100 DFN-8 506BY 1 260 Tape and Reel 3000 $0.9333
NCV890100PDR2G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
NCV890100 SOIC-8 EP 751AC 2 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 52,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV890100MWTXG  
 $0.9333 
Pb
A
P
 Active   
Step-Down
Current Mode
4.5
40
Adjustable
1.2
-
2250
DFN-8
Case Outlines
506BY    751AC   
Packages
NCV890100: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz
NCV890100: Automotive Switching Regulator, Buck, 1.2 A, 2 MHz
Previously Viewed Products
Clear List

Featured Video
Innovative Image Sensor Controlled Multibeam LED Headlights Solution
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.