NCV6323: Synchronous Buck Converter, 3 MHz, 2 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCV6323 is a synchronous buck Converter which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offer improved system efficiency. The NCV6323 is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (2) | Package Drawings (2) |
Data Sheets (1) | Evaluation Board Documents (9) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCV6323DGEVB | Active |
|
3 MHz, 2 A, High Efficiency, Low Ripple, Adjustable Output Voltage, Synchronous Buck Converter | ||
SECO-TE0716-GEVB | Active |
|
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor | ||
STR-PWRNCV6323-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP6323DMTAATBG | Active |
|
NCV6323 | WDFN-8 | 511BE | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
NCV6323BMTAATBG | Active |
|
NCV6323 | WDFN-8 | 1 | 260 | Tape and Reel | 3000 | $0.36
|
|||||||||
NCV6323BMTAAWTBG | Active |
|
NCV6323 | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.36
|
||||||||
NCV6323DMTAATBG | Active |
|
NCV6323 | WDFN-8 | 1 | 260 | Tape and Reel | 3000 | $0.36 | |||||||||
NCV6323DMTAAWTBG | Active |
|
NCV6323 | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.36
|
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 21,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV6323BMTAATBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFN-8
NCV6323BMTAAWTBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFNW-8
NCV6323DMTAATBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFN-8
NCV6323DMTAAWTBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFNW-8
Support |