feedback
Rate this webpage
Need
Support?

NCP3232N: High Current Synchronous Buck Converter

Datasheet: Buck Converter - High Current, Synchronous
Rev. 8 (239kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP3232N is a high current, high efficiency voltage-mode synchronous buck converter which operates from 4.5V to 21V input and generates output voltages down to 0.6V at up to 15A load.
Features   Benefits
     
  • Wide Input Voltage Range from 4.5 V to 21 V
 
  • Supports wide range of applications
  • 0.6V Internal reference voltage
 
  • Supports small inductor and low number of output capacitors
  • 500kHz switching frequency
 
  • Good thermal performance
  • External programmable soft-start
   
  • Lossless low-side FET current sensing
   
  • Output over-voltage and under-voltage protection
   
  • System over-temperature protection using a thermistor or sensor through OTS pin
   
  • Hiccup mode operation for all faults
   
  • Pre-bias start-up
   
  • Adjustable output voltage
   
  • Power good indicator
   
  • Internal over-temperature protection
   
Applications   End Products
  • ASIC, FPGA, DSP and CPU Core and I/O Supplies
  • 15A Point of Load Power Module for Telecom and Network Applications
 
  • Cellular Base Stations
  • Telecom and Network Equipment
  • Server and Storage System
  • Computing System
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP3232NGEVB Active
Pb-free
NCP3232NGEVB - High Current Sync Buck Converter
STR-NCP3232N-EVK Active
Pb-free
Strata Enabled NCP3232N, 21V Input, 15A, Synchronous Buck Converter
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3232NMNTXG Active
Pb-free
Halide free
NCP3232N, High Current Synchronous Buck Converter QFN-40 485CM 3 260 Tape and Reel 2500 $1.2666
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP3232NMNTXG  
 $1.2666 
Pb
H
 Active   
Step-Down
Voltage Mode
4.5
21
1.5
15
90
500
QFN-40
Case Outlines
485CM   
Previously Viewed Products
Clear List

Featured Video
Synchronous Buck Converter EVK | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.