MC33166: Buck / Boost / Inverting Regulator, Switching, 3.0 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The MC34166, MC33166 series are high performance fixed frequency power switching regulators that contain the primary functions required for dc-dc converters. This series was specifically designed to be incorporated in buck, boost and inverting applications with a minimum number of external components and can also be used cost effectively in step-up applications.
These Buck Boost Inverting Switching Regulators consist of an internal temperature compensated reference, fixed frequency oscillator with on-chip timing components, latching pulse width modulator for single pulse metering, high gain error amplifier and a high current output switch.
Protective features consist of cycle-by-cycle current limiting, undervoltage lockout, and thermal shutdown. Also included is a low power standby mode that reduces power supply current to 36 mA.
These Buck Boost Inverting Switching Regulators consist of an internal temperature compensated reference, fixed frequency oscillator with on-chip timing components, latching pulse width modulator for single pulse metering, high gain error amplifier and a high current output switch.
Protective features consist of cycle-by-cycle current limiting, undervoltage lockout, and thermal shutdown. Also included is a low power standby mode that reduces power supply current to 36 mA.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (4) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MC33166D2TG | Active |
|
MC33166, TA= -40°C to +85°C | D2PAK-5 | 936A-02 | 1 | 260 | Tube | 50 | $1.5249 | ||||||||
MC33166D2TR4G | Active |
|
MC33166, TA= -40°C to +85°C | D2PAK-5 | 936A-02 | 1 | 260 | Tape and Reel | 800 | $1.2442
|
||||||||
MC33166TG | Active |
|
MC33166, TA= -40°C to +85°C | TO-220-5 | 314D-04 | NA | Tube | 50 | $1.92 | |||||||||
MC33166THG |
Obsolete ![]() |
|
MC33166, TA= -40°C to +85°C | TO-220-5 | 314A-03 | NA | Tube | 50 | ||||||||||
MC33166TVG | Active |
|
MC33166, TA= -40°C to +85°C | TO-220-5 | 314B-05 | NA | Tube | 50 | $1.92 | |||||||||
MC34166D2TG |
Obsolete ![]() |
|
MC33166, TA= 0°C to +70°C | D2PAK-5 | 936A-02 | 1 | 260 | Tube | 50 | |||||||||
MC34166D2TR4G | Active |
|
MC33166, TA= 0°C to +70°C | D2PAK-5 | 936A-02 | 1 | 260 | Tape and Reel | 800 | $1.9733 | ||||||||
MC34166TG | Active |
|
MC33166, TA= 0°C to +70°C | TO-220-5 | 314D-04 | NA | Tube | 50 | $1.8933 | |||||||||
MC34166THG | Active |
|
MC33166, TA= 0°C to +70°C | TO-220-5 | 314A-03 | NA | Tube | 50 | Contact Sales Office | |||||||||
MC34166TVG | Active |
|
MC33166, TA= 0°C to +70°C | TO-220-5 | 314B-05 | NA | Tube | 50 | $1.0977 |
Market Leadtime (weeks) | : | 2 to 4 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
ON Semiconductor (2020-09-02 00:00) | : | 800 |
Market Leadtime (weeks) | : | 2 to 4 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 3,600 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | <1K |
ON Semiconductor (2020-09-02 00:00) | : | 1,600 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | 2 to 4 |
Avnet (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
MC33166D2TG
$1.5249
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
D2PAK-5
MC33166D2TR4G
$1.2442
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
D2PAK-5
MC33166TG
$1.92
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC33166TVG
$1.92
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC34166D2TR4G
$1.9733
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
D2PAK-5
MC34166TG
$1.8933
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC34166THG
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
MC34166TVG
$1.0977
Pb
A
H
P
Active
Step-Up/Step-Down
Voltage Mode
7.5
40
1.5 to 40
3
TO-220-5
Support |