LV5980MC: Buck Converter, Switching Regulator, 1-Channel
|
|
»View Material Composition
» Product Change Notification |
LV5980MC is a 1 channel DC-DC converter with built-in power P-channel MOSFET. The recommended operating range is 4.5 V to 23 V. The maximum current is 3 A. The operating current is about 63 µA, and low power consumption is achieved.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Evaluation Board Documents (4) |
Data Sheets (1) | Simplis Models (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV5980MCGEVB | Consult Sales Office |
|
1-Channel DC-DC Converter Evaluation Board |
Case Outlines
751-07
Application
Diagram - Block
Support |