NCP1090: Integrated PoE-PD Interface Controller, IEEE 802.3af, 15W
|
|
»View Material Composition
» Product Change Notification |
The NCP1090, NCP1091 and NCP1092 are members of ON Semiconductor’s Power over Ethernet (PoE) Powered Device (PoE−PD) product family and integrate an IEEE802.3af certified interface controller.
The 3 variants incorporate all the required functions, such as detection, classification, under voltage lockout, inrush and operational current limit. A power good signal has been added to guarantee correct enabling/disabling of the DC−DC convertor. In addition, the NCP1091 offers a programmable under−voltage while the NCP1092 provides an auxiliary pin for applications supporting auxiliary supplies.
The NCP1090, NCP1091 and NCP1092 are fabricated in a robust high voltage process and integrate a rugged vertical N−channel DMOS suitable for the most demanding environments and capable of withstanding harsh environments such as hot swap and cable ESD events.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Data Sheets (1) | Videos (2) |
Package Drawings (2) | Evaluation Board Documents (5) |
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP1090GEVB | Active |
|
PoE-PD Interface Controller Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP1090DBRG | Active |
|
NCP1090 | TSSOP-8 | 948S | 2 | 260 | Tape and Reel | 4000 | Contact Sales Office | ||||||||
NCP1090DG | Active |
|
NCP1090 | SOIC-8 | 751AZ | 2 | 260 | Tube | 96 | Contact Sales Office | ||||||||
NCP1090DRG | Active |
|
NCP1090 | SOIC-8 | 751AZ | 2 | 260 | Tape and Reel | 3000 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 4,000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 10,176 |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 90,000 |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.