feedback
Rate this webpage
Need
Support?

NCP1081: Integrated PoE-PD and DC-DC Converter Controller, 40 W

Datasheet: Integrated High Power PoE-PD Interface and DC-DC Converter Controller
Rev. 7 (257.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP1081 is a member of ON Semiconductor's high power HIPO™ Power over Ethernet Powered Device (PoE-PD) product family and represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE-PD interface fully compliant with the IEEE 802.3af and IEEE 802.3at (Draft 3.0) specifications and a flexible and configurable DC-DC converter controller.
The NCP1081's exceptional capabilities offer new opportunities for the design of products powered directly over Ethernet lines, eliminating the need for local power adaptors or power supplies and drastically reducing the overall installation and maintenance cost.
ON Semiconductor's unique manufacturing process and design enhancements allow the NCP1081 to deliver up to 25 W for the IEEE 802.3at (Draft 3.0) standard and up to 40 W for proprietary high power PoE applications. The NCP1081 is IEEE 802.3at (Draft 3.0) compliant and implements a Two Event Layer 1 classification. Additional proprietary classification procedures support high power power sourcing equipment (PSE) on the market. The unique high power features leverage the significant cost advantages of PoE-enabled systems to a much broader spectrum of products in emerging markets such as Industrial Ethernet, PTZ and Dome IP cameras, RFID, MIMO WLAN access points, notebooks, etc.
The NCP1081 is fabricated in a robust high voltage process and integrates a rugged vertical N-channel DMOS with a low loss current sense technique suitable for the most demanding environments and capable of withstanding harsh environments such as hot swap and cable ESD events.
Features   Benefits
     
  • Delivers up to 40 W
 
  • Supports power hungry apps
  • Full operation to TJ=150C
 
  • Wide operating temperature range
  • Robust 3.0 kV cable ESD protection
 
  • Extended operation in harsh environments
  • Exposed TSSOP-20 EP package
 
  • Thermally enhanced package for higher output current
Applications   End Products
  • Power over Ethernet Powered Device (PoE-PD) interface and Integrated DC-DC converter controller
 
  • MIMO WLAN access points
  • PTZ and dome security cameras
  • Industrial Ethernet HMIs and UPS backed PLCs and IOMs
  • Point of Sales terminals
  • RFID readers
  • Notebook computers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1081SPCGEVB Active
Pb-free
High Power PoE-PD Splitter Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1081DEG Active
Pb-free
Halide free
NCP1081 TSSOP-20 948AB 2 260 Tube 74 Contact Sales Office
NCP1081DER2G Active
Pb-free
Halide free
NCP1081 TSSOP-20 948AB 2 260 Tape and Reel 2500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCP1081DEG  
Pb
H
 Active   
Flyback
1
Current Mode
0
57
250
TSSOP-20
NCP1081DER2G  
Pb
H
 Active   
Flyback
1
Current Mode
0
57
250
TSSOP-20
Case Outlines
948AB   
Packages
NCP1081: Integrated PoE-PD and DC-DC Converter Controller, 40 W
NCP1081: Integrated PoE-PD and DC-DC Converter Controller, 40 W
Previously Viewed Products
Clear List

Featured Video
You Need More Power - 100 Watt PoE-PD Controller
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.