feedback
Rate this webpage
Need
Support?

FSQ0565RQ: 650V Integrated Power Switch with Quasi-Resonant Operation for 60Watt offline flyback converters

Datasheet: Green-Mode Power Switch for Quasi-Resonant Operation
Rev. 3 (2819kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
A Quasi-Resonant Converter (QRC) generally shows lower EMI and higher power conversion efficiency than a conventional hard-switched converter with a fixed switching frequency. The FSQ-series is an integrated Pulse-Width Modulation (PWM) controller and SenseFET specifically designed for quasi-resonant operation and Alternating Valley Switching (AVS). The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading- Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for a loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSQ-series can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform for cost-effective designs of quasi-resonant switching flyback converters.
Features
 
  • Optimized for Quasi-Resonant Converter (QRC)
  • Low EMI through Variable Frequency Control and AVS(Alternating Valley Switching)
  • High-Efficiency through Minimum Voltage Switching
  • Narrow Frequency Variation Range over Wide Loadand Input Voltage Variation
  • Advanced Burst-Mode Operation for Low StandbyPower Consumption
  • Simple Scheme for Sync Voltage Detection
  • Pulse-by-Pulse Current Limit
  • Various Protection functions: Overload Protection(OLP), Over-Voltage Protection (OVP), Internal ThermalShutdown (TSD) with Hysteresis, Output ShortProtection (OSP)
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Internal Startup Circuit
  • Internal High-Voltage Sense FET (650V)
  • Built-in Soft-Start (17.5ms)
Applications
  • LCD TV
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FSQ0565RQWDTU Active
Pb-free
Halide free
FSQ0565RQ TO-220-6 340BG NA Tube 400 $1.1733
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 2,800

Product
Description
Pricing ($/Unit)
Compliance
Status
Control Mode
fsw Typ (kHz)
fJitter Typ (%)
Stand-by Mode
RDS(ON) Typ (Ω)
V(BR)DSS Max (V)
IPeak (mA)
HV Start-up Min (V)
DSS (mA)
UVLO
Short Circuit Protection
Over Power Compensation
Brown-out
Latch
Package Type
FSQ0565RQWDTU  
 $1.1733 
Pb
H
 Active   
Current Mode
Variable
1.76
650
3000
Yes
Yes
Yes
No
TO-220-6
Case Outlines
340BG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.