feedback
Rate this webpage
Need
Support?

NCV4390: Automotive Advanced Secondary Side LLC Resonant Converter Controller with Synchronous Rectifier Control

Datasheet: Automotive Advanced Secondary Side LLC Resonant Converter Controller with Synchronous Rectifier Control
Rev. 1 (691kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV4390 is an advanced Pulse Frequency Modulated (PFM) controller for LLC resonant converters with Synchronous Rectification (SR) that offers best in class efficiency for isolated DC/DC converters. It employs a current mode control technique based on a charge control, where the triangular waveform from the oscillator is combined with the integrated switch current information to determine the switching frequency. This provides a better control-to-output transfer function of the power stage simplifying the feedback loop design while allowing true input power limit capability. Closed-loop soft-start prevents saturation of the error amplifier and allows monotonic rising of the output voltage regardless of load condition. A dual edge tracking adaptive dead time control minimizes the body diode conduction time thus maximizing efficiency.
Features   Benefits
     
  • Charge Current Control
 
  • Excellent Transient response and Easy feedback Loop Design
  • Adaptive SR with Dual edge Tracking
 
  • Best In Class Efficiency
  • Green Functions, provide wider PWM mode entry level including PWM disable
 
  • Improved Light Load Efficiency
  • Closed Loop Soft-Start
 
  • Monotonic Rising Output
  • Programmable dead times
 
  • Reliable and flexible design
  • Non-ZVS Protection
 
  • High system reliability
  • Protection Functions with Auto-Restart - Over-Current Protection (OCP) - Output Short Protection (OSP) - Power Limit by Compensation Cutback (Frequency Shift) - Overload Protection (OLP) with Programmable Shutdown Delay Time - Over-Temperature Protection (OTP)
 
  • Robust Design
  • Wide Operating Frequency (39 kHz ~ 690 kHz)
   
  • AEC Qualified
   
Applications   End Products
  • Half-Bridge and Full-Bridge Converters
  • ON-Board-Chargers
 
  • xEV High Voltage Converters
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SEC-6D6KW-OBC-SIC-GEVB Active
Pb-free
6.6kW OBC SiC model
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV4390DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV4390, Automotive Advanced Secondary Side LLC Controller SOIC-16 751B-05 1 260 Tape and Reel 2500 $1.0266
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
fsw Typ (kHz)
Stand-by Mode
UVLO (V)
Short Circuit Protection
Latch
Soft Start
VCC Max (V)
Drive Cap. (mA)
Package Type
NCV4390DR2G  
 $1.0266 
Pb
A
H
P
 Active   
Half-Bridge
Current Mode
39 kHz ~ 690 kHz
Yes
8.6 V
Yes
No
Yes
20
100 / 100
SOIC-16
Case Outlines
751B-05   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.