FOD8316: 2.5A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing
The FOD8316 is an advanced 2.5A Output Current IGBT Drive Optocoupler, capable of driving most 1200V/ 150A IGBTs. It is ideally suited for fast switching driving of power IGBTs and MOSFETs used in motor control inverter applications and high performance power systems. It offers critical protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
It utilizes ON Semiconductor’s patented coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection and power supply rejection specifications.
It consists of an integrated gate drive optocoupler featuring low RDS(ON) CMOS transistors to drive the IGBT from rail to rail and an integrated high speed isolated feedback for fault sensing. The device is housed in a compact 16-pin small outline plastic package which meets the 8mm creepage and clearance requirements.
It utilizes ON Semiconductor’s patented coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection and power supply rejection specifications.
It consists of an integrated gate drive optocoupler featuring low RDS(ON) CMOS transistors to drive the IGBT from rail to rail and an integrated high speed isolated feedback for fault sensing. The device is housed in a compact 16-pin small outline plastic package which meets the 8mm creepage and clearance requirements.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (2) | Conformance Reports (3) |
Data Sheets (1) | Evaluation Board Documents (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
FEBFOD8316-GEVB | Active |
|
2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FOD8316 | Active |
|
FOD8316 | SOIC16 W | 751EN | 1 | 260 | Tube | 1000 | $2.1333
|
||||||||
FOD8316R2 | Active |
|
FOD8316 | SOIC16 W | 751EN | 1 | 260 | Tape and Reel | 750 | $2.1333
|
||||||||
FOD8316R2V | Active |
|
FOD8316 | SOIC16 W | 751EN | 1 | 260 | Tape and Reel | 750 | $2.1333
|
||||||||
FOD8316V | Active |
|
FOD8316 | SOIC16 W | 751EN | 1 | 260 | Tube | 1000 | $2.3466
|
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 2,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
IFLH (Max) (mA)
IDDL, IDDH (Max) (mA)
IOL, IOH (Min) (A)
tPHL, tPLH (Max) (ns)
PWD (Max) (ns)
VUVLO (Typ) (V)
VUVLO- (Typ) (V)
CMR (Min) (kV/µs)
VISO (Min) (V)
TOPR (Min) (°C)
TOPR (Max) (°C)
Package Type
Case Outlines
751EN
Application
Diagram - Block
Support |