ecoSpinTM BLDC motor controller +MCU, 600V

Favorite

Overview

The newest member of the ecoSpinTM family of configurable motor controllers, onsemi part #ECS640A, is a 3−phase BLDC motor controller that integrates a ultra-low-power optimized Arm Cortex-M0+ microcontroller, three sense amplifiers and a reference amplifier (NCS20034), three bootstrap diodes, and a high-voltage gate−driver designed for high-voltage, high-speed operation, with the ability to drive MOSFETs and IGBTs operating up to 600V (FAN73896). Six gate driver outputs provide sink/source of 350 mA/650 mA (typ) gate current to external power devices. The device includes Hall Sensor inputs to support either sensored or sensorless operation. Three independent low−side source pins allow for single or multiple shunt measurement.

Protection functions include under-voltage lockout and inverter over-current trip with an automatic fault-clear function. An open-drain fault signal is provided to indicate that a fault condition has occurred.

Direct Torque & Flux Control (DTFC) firmware is available and allows optimal motor performance on the Arm Cortex-M0+ platform.  Customer directly licenses DTFC code from Theta Power Systems, Intl. Please contact onsemi Sales for more information.

The small footprint and integration make this device a perfect fit with discrete power devices to maximize scalability across platforms and to minimize area requirements as power levels scale.

  • Refrigeration compressors and blowers
  • HVAC blowers and condensers
  • Pool pumps
  • Industrial Drives and Pumps
  • Robotics
  • Refrigerators
  • Bottle coolers
  • Consumer A/C units
  • HVAC blowers
  • Commercial A/C units
  • White goods
  • CoBots
  • arm Cortex M0+ embedded uC with 64kB flash memory and 8kB SRAM
  • 600V FAN73896 gate-driver
  • NCS20034 7MHz, high slew-rate, rail-to-rail quad amplifier
  • Small footprint SiP
  • "Easy to Use" user environment

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

IOmax(Source) (mA)

IOmax(Sink) (mA)

VDD Min (V)

VDD Max (V)

Vls Min (V)

Vls Max (V)

Pricing ($/Unit)

Loading...

NFMECS640A0

Active

Pb

A

H

P

GAQFN65 13x10, 0.5P

3

260

REEL

3000

F

3

350

650

12

20

3

3.6

$4.2466

More Details

Show More

1-25 of 25

Products per page

Jump to :