LC87F1M16A: 8-bit Microcontroller with Full-Speed USB integrated 16K-byte Flash ROM and 1024-byte RAM
|
|
»View Material Composition
» Product Change Notification |
The LC87F1M16A is an 8-bit microcomputer that, centered around a CPU running at a minimum bus cycle time of 83.3ns, integrates on a single chip a number of hardware features such as 16K-byte flash ROM (onboard programmable), 1024-byte RAM, an on-chip debugger, a sophisticated 16-bit timer/counter (may be divided into 8-bit timers), a 16-bit timer (may be divided into 8-bit timers or 8-bit PWMs), four 8-bit timers with a prescaler, a base timer serving as a time-of-day clock, two channels of synchronous SIO interface (with automatic block transmission/reception capabilities), an asynchronous/synchronous SIO interface, a UART interface (full duplex), a UART interface with Smartcard interface function (full duplex), a full-speed USB interface (function), a 12-bit 20-channel AD converter (12- or 8-bit resolution selectable), 2 channels of 12-bit PWM, a system clock frequency divider, an internal reset and a 35-source 10-vector interrupt feature.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Software (2) | Package Drawings (1) |
Application Notes (2) | Videos (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Product
Description
Pricing ($/Unit)
Compliance
Status
Bits
ROM (bits)
RAM (bits)
Bus Cycle Time Min (µs)
Instruction Cycle Time Min (µs)
Interrupts
IO Ports
ADC
PWM Outputs
Timers
USB
LCD Controller/ Driver
VDD Min (V)
VDD Max (V)
Package Type
LC87F1M16AUWA-2H
$2.2666
Pb
A
H
P
Active
8
16K x 8 (Flash)
1024 x 9
0.083
0.25
35 sources, 10 vector address
38
12/8-bit x 20 channel
2
16-bit x 2
8-bit x 4
DEVICE (Full Speed)
2.7
5.5
SPQFP-48 / SQFP-48
Case Outlines
131AJ
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.