CAT24C256: EEPROM Serial 256-Kb I2C
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The CAT24C256 is a EEPROM Serial 256-Kb I2C, internally organized as 512 pages of 64 bytes each, for a total of 32,768 bytes of 8 bits each.
It features a 64-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.
Write operations can be inhibited by taking the WP pin High (this protects the entire memory).
External address pins make it possible to address up to eight CAT24C256 devices on the same bus.
On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
It features a 64-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.
Write operations can be inhibited by taking the WP pin High (this protects the entire memory).
External address pins make it possible to address up to eight CAT24C256 devices on the same bus.
On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Tutorials (1) | Data Sheets (1) |
Simulation Models (19) | Package Drawings (3) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CAT24C256HU4IGT3 | Active |
|
CAT24C256 | UDFN-8 | 517AZ | 1 | 260 | Tape and Reel | 3000 | $0.2533 | ||||||||
CAT24C256WI-GT3 | Active |
|
CAT24C256 | SOIC-8 | 751BD | 1 | 260 | Tape and Reel | 3000 | $0.2 | ||||||||
CAT24C256YI-GT3 | Active |
|
CAT24C256 | TSSOP-8 | 948AL | 1 | 260 | Tape and Reel | 3000 | $0.2 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 13 to 16 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAT24C256HU4IGT3
$0.2533
Pb
A
H
P
Active
Serial
256 kb
32k x 8
I2C
1000
400
1.8
5.5
2
3
-40
85
UDFN-8
CAT24C256WI-GT3
$0.2
Pb
A
H
P
Active
Serial
256 kb
32k x 8
I2C
400
900
1.8
5.5
1
1
-40
85
SOIC-8
CAT24C256YI-GT3
$0.2
Pb
A
H
P
Active
Serial
256 kb
32k x 8
I2C
400
900
1.8
5.5
1
1
-40
85
TSSOP-8
Support |