feedback
Rate this webpage
Need
Support?

ESD7104: 4ch Low Capacitance ESD Protection for High Speed Data Lines

Datasheet: ESD Protection Diode, Low Capacitance ESD Protection Diode for High Speed Data Line
Rev. 6 (477kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The ESD7104 is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0 and HDMI.
Features   Benefits
     
  • Low Capacitance (0.3 pF Typical, I/O to GND)
 
  • Preserves Signal Integrity
  • IEC61000−4−2 (ESD): Level 4
 
  • High System Level EMC Survivability
  • SZESD7104MTWTAG Wettable Flank Package
 
  • Enables optimal Automated Optical Inspection (AOI)
  • Low ESD Clamping Voltage
 
  • High System Level EMC Survivability
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
 
  • Automotive Qualified
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
   
Applications   End Products
  • USB 3.0
  • eSATA 3.0
  • HDMI 1.3/1.4
  • Display Port
  • USB-PD
 
  • USB Hubs & PD Chargers
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ESD7104MUTAG Active
Pb-free
Halide free
ESD7104, Consumer Grade Qualified UDFN-10 517BB 1 260 Tape and Reel 3000 $0.2044
SZESD7104MTWTAG Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD7104, AEC-Q101.revD Automotive Qualified - Wettable Flanks WDFNW10 2.5x1.0, 0.5P 515AH 1 260 Tape and Reel 3000 $0.1001
SZESD7104MUTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD7104, AEC-Q101.revD Automotive Qualified UDFN-10 517BB 1 260 Tape and Reel 3000 $0.2473
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 121,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 18,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
ESD7104MUTAG  
 $0.2044 
Pb
H
 Active   
eSATA 2.0
HDMI 1.3/1.4
USB 3.0
4
Bidirectional
0.35
5.5
5
1
21.3
UDFN-10
SZESD7104MTWTAG  
 $0.1001 
Pb
A
H
P
 Active   
eSATA 2.0
HDMI 1.3/1.4
USB 3.0
4
Bidirectional
0.35
5.5
5
1
21.3
WDFNW10 2.5x1.0, 0.5P
SZESD7104MUTAG  
 $0.2473 
Pb
A
H
P
 Active   
eSATA 2.0
HDMI 1.3/1.4
USB 3.0
4
Bidirectional
0.35
5.5
5
1
21.3
UDFN-10
Case Outlines
517BB    515AH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.