feedback
Rate this webpage
Need
Support?

ESD5B: ESD Protection Diode, Bidirectional

Datasheet: ESD Protection Diode - Micro-Packaged Diodes for ESD Protection
Rev. 7 (60kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The ESD5B Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size and bi-directional design, it is ideal for use in cellular phones, MP3 players, and portable applications that require audio line protection.
Features   Benefits
     
  • Cap = 32 pf
 
  • Preserves signal integrity for high speed data lines.
  • Low Leakage
 
  • Preserves battery life
  • IEC61000-4-2 30 kV contact
 
  • Best in class protection for the most severe ESD conditions
  • Low Clamping Voltage
 
  • Protects sensitive components
  • Long Life
 
  • Does not degrade over numerous ESD strikes in comparison to varistor technology
Applications   End Products
  • speaker line
 
  • cell phones, MP3 players
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ESD5B5.0ST1G Active
Pb-free
Halide free
ESD5B SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0293
ESD5B5.0ST5G Active
Pb-free
Halide free
ESD5B SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0308
SZESD5B5.0ST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5B SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0807
SZESD5B5.0ST5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5B SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0807
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 96,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 152,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
ESD5B5.0ST1G  
 $0.0293 
Pb
H
 Active   
General I/O
1
Bidirectional
32
5.8
5
1
50
SOD-523-2
ESD5B5.0ST5G  
 $0.0308 
Pb
H
 Active   
General I/O
1
Bidirectional
32
5.8
5
1
50
SOD-523-2
SZESD5B5.0ST1G  
 $0.0807 
Pb
A
H
P
 Active   
General I/O
1
Bidirectional
32
5.8
5
1
50
SOD-523-2
SZESD5B5.0ST5G  
 $0.0807 
Pb
A
H
P
 Active   
General I/O
1
Bidirectional
32
5.8
5
1
50
SOD-523-2
Case Outlines
502-01   
Packages
ESD5B: ESD Protection Diode, Bidirectional
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.